Search Results for 2000
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
SGX - Sensor Selector
SGX Sensortech - Filter Sensors. Module VOC. Range VOC 0-1000 ppb, Range Equivalent CO2 400-2000 ppm
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
ote e to contino proce improement, pecication are bect to chane ithot notice. hi docment i cleared or pblic releae. Wilcoxon Sensing Technologies 5 rore rie rederick, 2101
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Temposonics® GB with threaded flange Analog Data Sheet 3 TECHNICAL DATA Output Voltage 0…10 VDC and 10…0 VDC (minimum load controller: > 5 kΩ) Current 4(0)…20 mA or 20…4(0) mA (minimum/maximum load: 0/500 Ω)
Model 086C04 | PCB Piezotronics
Model 086C04:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 1k lbf, 5 mV/lbf (1.1 mV/N)
A real desire to integrate sustainable development - CMR Group
Founded in 1959 on the outskirts of Marseille in France, CMR was initially created to repair instruments on ships. Then it quickly shifted its focus to developing sensors and cabling systems for diesel engines capable of withstanding extreme conditions.
Model 7264H-2K-120 | PCB Piezotronics
Model 7264H-2K-120:Accelerometer, PR, 2,000g, multi-mode damped, screw mount, 10 ft cable
Data Sheet E-Series ET Analog 551898 - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Kaye ValProbe Standard Logger
Specifications. Rigid. Flexible. Bendable. Surface. Sensor Type Single Sensor. Single Sensor. Single and Dual SENSOR. Sensor. Sensor Length 1.5, 3, 6, 9” inches
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Model 3713F1130G | PCB Piezotronics
Model 3713F1130G:Platinum Stock Products; Triaxial VC MEMS accelerometer, 45 mV/g, 30 g, single-ended, 9-pin socket
SENSORS FOR TESTING CONSUMER PRODUCTS - PCB
validate products like power tools, large and small household appliances, heating and air conditioning systems, speakers and sound systems. From the research and design phase to end of
NMEA 2000® / NMEA 0183 Simulator - Gemeco
Across Ocean Systems Get reliable marine testing with the SIM-N2K-N0183 USB Simulator from Gemeco. Compatible with NMEA 2000® & 0183, IP42 waterproof, and IEC60945 certified.
NPI-19 NovaSensor Sensors
NPI-19 Series Specifications 1.Cycle) Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2.
Model 106B | PCB Piezotronics
Model 106B:ICP® Acoustic Pressure Sensor, 300 mV/psi, resolution 0.0001 psi (+91 dB), accel. comp.
Tank Level Sensor for Tanks Up to 100cm/39in Deep - Gemeco
Ultrasonic tank level sensors top flange mounted. Measures tank level for tanks up to 2.5m with NMEA 2000® output and Wi-Fi configuration interface.
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Dualok High-Vibration Connectors - Amphenol Aerospace
Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse events, and overall EMI performance by minimizing the apertures between the plug and receptacle shell interfaces.
Model 1502B02FJ15PSIA Pressure Transducer Installation and Operating Manual
Model 1502B02FJ15PSIA Pressure Transducer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
4-20 MA VELOCITY TRANSMITTER - PCB
Model Number 655A91 4-20 MA VELOCITY TRANSMITTER Revision: NR ECN #: 53239 Performance ENGLISH SI Measurement Range(± 5 %) 0.0 to 1 in/sec pk 0.0 to 25.4 mm/s pk [1] Output 4-20 mA 4-20 mA