Search Results for 2002303-03 amp plug backshell
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
Backshells Archives - Amphenol PCDAmphenol PCD
Backshells Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
Backshells - Amphenol Ltd
Backshells are used mainly at the rear of plugs, but can also be used at the rear of receptacles. Functions of backshells are: Mechanical strength (cable retention) Sealing (waterproofness) EMI shielding; Amphenol backshell range is made of pieces which can achieve one of this function or a combination of two or three of these functions.
backshell | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
back shell | Amphenol Global Search | Amphenol
Find various types of backshell s with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
Molded Backshell for Amp, Conxall, and Molex Circular Connectors
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance.
Standard products. Custom solutions - amphenolcomau
Backshell for 2, 3, 4 Position, Plug, ATM Series™, 90° Right Angle, Black Body, Compatible with ATMBS-273-0205, ATMBS-005-0305 and ATMBS-008-0405 Thermoplastic
PRODUKTPASS | Backshells - Amphenol-Air LB
We offer a complete series of backshells for aerospace, military and other applications. Temperature deployment range for each named plug series.
2M805 2M804 2M803 2M801 - Amphenol Aerospace
• Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 ... (-16 Plugs) 500 Cycles (-26 Plugs) ELECTRICAL PERFORMANCE #12: 23 AMP, 1800 VAC ... -03 Weld Mount (only available in Z1 Finish)-07 Jam Nut for Rear Panel Mounting Receptacle 4. SHELL SIZE-INSERT
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace ...
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination. Includes: Strip wire to required length.
bm1srl | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
FLS6BS12N2S03 4 (2+2) Position Plug, Socket, Shell Size 12, - Amphenol Sine
Plug, 4 (2+2) Position, Female, Shell Size 12, Silicone Seal, Back Shell, Cable OD Range 6.0~12.0mm, Auto-Lock
FLS6BS14N8P03 8 Position Plug, Pin, Shell Size 14,with Back - Amphenol Sine
Plug, 8 Position, Male, Shell Size 14, Silicone Seal, Back Shell, Cable OD Range 6.0~14.0mm, Auto-Lock
backshell | Amphenol Global Search | Amphenol
plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding. This innovative combination significantly reduces space requirements without compromising ruggedness or performance.
back shell | Amphenol Global Search | Amphenol
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. This addition caters to industrial interconnect markets seeking alternatives to metal shells or Mil-Spec equivalent connectors.
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. C - Amphenol Sine
Comparable to PN# 1011-231-0305-3 Position Backshell, fits AT06-3S* Plugs.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.