Search Results for 2003 r-1
www.amphenolrf.com
www.amphenolrf.com
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
RMA-DI - Round member adapter, - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
CUSTOMER OUTLINE DRAWING - Amphenol RF
with m22520/1-13 positioner or (amphenol tool frame 227-944 with amphenol die set 221-1221-25, closure 'b' (0.100 hex) non conforming). d. insert cable into connector with braid over knurl until it bottoms. e. crimp ferrule with amphenol tool 227-944 (m22520/5-01) and die
Ethernet Military Switch RJSMLAC-8MG-CAPS - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Military Ethernet Switch, also known as RJSMLAC-8MG-CAPS, is a highly reliable and robust managed military Ethernet switch designed for use in harsh and demanding environments. This Ethernet switch is equipped with RJFTV connectors and features 8 Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
c:userspdf3fa1-nxsj-c01e0 - amphenolrf.com
Title: c:userspdf3fa1-nxsj-c01e0.ps Created Date: 8/14/2014 10:24:36 AM
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 24 inches 095-850-304-024.
SMP Straight Crimp Plug RG-178 RG-196 50 Ohm | SMP-FS-C19 - Amphenol RF
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm SMP-FS-C06-1-R. SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel SMP-MSCM-PCS11T. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
PRO-1REL-12V-... - AMPHENOL PROCOM
Relay switch has a connection to SHIFT RELAY, at 3 V. Great isolation 50 dB @ 500 MHz. Low insertion loss 0.2 dB @ 500 MHz. PRO-1REL-12V-... is a broadband SPDF Coaxial switch designed to switch RF signal from a common input to either of two outputs.
radsok-power-connectors-catalog-amphenol-industrial
T&R packaging is available Contact plating available in gold and silver Operating temperatures range: -40~125℃ Durability: 100+ mating cycles Surface mount compatible Application Easily configured to fit any applications 1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Right Angle Jack 50 Ohm 132136-13. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-10.
Charging Inlet Assembly for Aerospace ECTOL & EVTOL - Amphenol PCD
Charging Inlet Assemblies enables faster and safe DC charging for Aerospace across all regions. Includes the Combined Charging System (CCS) inlets type 1 and type 2, and North American Charging System (NACS). Each Charging Inlet Assembly can be supplied as a complete cable assembly to meet the requirements of the application.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
1.54 in (39 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable
BNC Straight Crimp Jack RG-179DS RD-179 Bulkhead Rear Mount 75 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm 112732. BNC Straight PCB Jack Through Hole 50 Ohm 112591.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M A-1PA-137-01KB2 AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 300 mm A-1PA-132-300G2 AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 150 mm A-1PA-113-150B2
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
172181 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\172\172181.dwg Author: gary Created Date: 6/10/2003 11:56:43 AM
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
Ruggedized, Non-Floating, Brush Rack and Panel Connectors
• Current Rating: 3 amperes Hot swap 1 ampere max. (load dependent) - non ESD protected version only. • Insulation Resistance: 1 gigaohm minimum • Dielectric Withstanding Voltage: 500V, 60 Hz RMS @ sea level, 300V, 60 Hz RMS @ 15,000 ft. elevation • Solderability: J-STD-004, -005 & -006 • Salt Fog: EIA-364-26B, test condition B