Search Results for 2024 2進数
2.1Design and Dra) - amphenol-sine.com
none 1 2 6p receptacle, flange mount, gray notes: unless otherwise specified 1. color: gray 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: flange 4. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55 ℃ to +125 ℃. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm
Amphenol Aerospace
Created Date: 12/6/2000 2:27:12 PM
Amphenol Technology (Zhuhai) Co., Ltd
Page 1 of 2 Product RoHS and REACH Compliance Statement June, 20th, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology (Zhuhai) Co. Ltd. offers the following information: For the solder type, named as below: Series Contact Style and Insert Material Shell
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V, Reduced Diameter Seal, Clear Endcap (No LED light), Black-2 Position, Plug, Socket, Diode Call Us 1-800-394-7732 My Account
R-VPX Evolution 2.0 - Connecteurs VITA | Amphenol Socapex
Le connecteur Amphenol R-VPX Evolution 2.0 est un système d'interconnexion COTS à 32 Gb/s, ce qui en fait les connecteurs VITA 46.30 les plus rapides au monde. Il est qualifié selon la norme VITA 46.30 pour les applications Open VPX et est entièrement intermontable et intermariable avec les connecteurs VITA 46 existants. Le système de contact renforcé à 4 points et le système de ...
2C4U3MD120X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Heart-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nic
Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs. REPLACES PN SP20W1T
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol PCD Shenzhen
plug, 2+2 pin, 32a max, alternate position a/b/c/d/e/f, with hvil, 2.5 to 4 mm2 individually shieled wire hvslm282022a. metal shell box mounted receptacle, 32a max, 2+2 pin, alternate position a hvslw282022xx. water proof box mounted receptacle, 2+2 pin, 32a max, alternate position a/b/d ...
XFP 10G Transceivers | Optical Transceivers | Amphenol
Amphenol XFP 10G optical transceivers include SR, LR, ER, ZR and support duplex, bidi, cwdm, and dwdm solutions. They adopt a LC interface and are compatible with IEEE802.3ae, XFP MSA and other standards. XFP 10G optical transceivers have the characterist
Successful cooperation will continue! The field robot Beteigeuze ...
Do you have any questions? Contact Form. Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm
Datasheet - SGX Sensortech
2 0~95% RH-40°Cto +85°C Temperature storage Temperature and humidity range-40°Cto 120°C IP level IP6K7 Fixing Bayonet Delphi clip (optional) Connector 4 pins Tyco Electronics AMP-1-0967640-1 codingA External dimensions 39mm x 35mm x 27 mm Weight < 15 g Power supply operating range 9 to 18V
External Antenna 698-960 1559-1606 1710-2170 2300-2690
Passive External Antenna, 698-960 1559-1606 1710-2170 2300-2690 WWAN, 4G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms
Application Guide - Amphenol
Read_DF2: Pressure (2 bytes) Read_DF3: Pressure (2 bytes) + Temperature (1 byte)Read_DF4: Pressure (2 bytes) + Temperature (2 bytes) The number of data bytes returned by the NPI-19 digital sensor is determined by when the I2C master device sendsthe NACK and stop conditions as shown in Figure 5 below.
SurLok Plus - アンフェノールジャパン株式会社
ンタッチ接続、小型ながら350aの大電流対応など従来品の特長を継承しつつ、あらたにuscar-2の振 動試験、IP67、IPX9Kの防塵・防水試験をクリアし、車載アプリケーションで要求される信頼性を実現します。
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 54597 6/24 - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1521-60235 www.svmicrowave.com title: proprietary the information contained in this drawing
Model TLD333B32 Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to ...
Model TLD333B32 Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side Installation and Operating Manual For assistance with the operation of this product,
SIHD - 高性能PCBコネクタ|Amphenol Socapex
Amphenol SOCAPEX SIHDは、過酷な環境でのサーマルクランプ使用向けに設計された高耐久性モノリシックPCBコネクタです。その堅牢な技術は、C5ISRだけでなく、民間および軍事航空宇宙の両方のアプリケーションに最適です。SIHDコネクターは+-0.25mmの横方向変位を提供し、高い信頼性と修理可能な ...