Search Results for 2024 2進数
PCTEL
We would like to show you a description here but the site won’t allow us.
GSB31111455H4HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB31111455H4HR
G85D1171412JHHR | Nano Sim Card Connector | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of SIM and Smart Card, part number G85D1171412JHHR
10146514-10032MLF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146514-10032MLF
Powersafe - VG96944 - 38999-serien | Amphenol Socapex
PowerSafe-kontakten fra Amphenol Socapex er en høyytelsesløsning som er utviklet for overføring av høy effekt med spenninger på over 500 V, og som oppfyller markedets strengeste krav til brukersikkerhet. Den er sertifisert i henhold til EN61984 og EN60664, noe som sikrer at den er trygg å bruke selv i de mest krevende bruksområdene.
Equipment ¼ λ Antenna with BNC-Connector for Portable - AMPHENOL PROCOM
Model NFW 2.4 GHz-BNC Frequency 2400 - 2500 MHz Antenna Type ¼ λ Antenna for portable equipment Max. Input Power 20 W Polarisation Vertical Impedance 50 Ω VSWR < 1.7:1 Bandwidth 100 MHz Mechanical Connection(s) BNC(m) Materials Black cover POM, Black-chromed brass Colour Black (RAL 9005) Height Approx. 77 mm / 3.03 in. Weight Approx. 0.019 ...
C- TYPE - Amphenol Sine
2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
32孔低压信号连接器 - amphenol-auto.com
Amphenol 32pin Connector Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
Integrated IR Application Note 1 - SGX Sensortech
Page 2 of 35 AN1 - Integrated IR Application Note Whilst SGX Europe sp. z o.o has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also reserves the right to change the specification of goods without notice. ...
Industrial connector 2CMA100385R1000 - Amphenol Sine
C22.2 No. 182.1-13 RoHS Status Following EU Directive 2011/65/EU PACKAGING Package Width 138 millimetre Package Height 345 millimetre Package Gross Weight 0.81 kilogram 158 millimetre Package Units box 1 piece TECHNICAL Product Main Type Color Red Number of Poles 5 Clock Position 7Hour Rated Current 60 ampere Rated Voltage 277/480 volt
A A - Amphenol Sine
2.8 4.7 6.35 typ. carrier strip id: 0.35-0.5 Ø2.5 12.7 a a b b Ø0.98 20.7±0.7 2.1 2.3 b 13.3±1.5 a 5.50 min. a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at60-20-0422 at60-20-0444 platingpart number part number chart tin at60-20-0477 selective tin over nickel overall in zone plating description a selective gold flash over nickel
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
10114830-10102LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-10102LF.
98414-G10-26ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 98414-G10-26ULF.
B A1 - Amphenol Sine
2. modifications: backshell ring adapter (bra); reduced dia. wire seal; 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 ...
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
カドミウム代替RoHS適合表面処理 DURMALON|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
ODカドミウムめっき(クラスW)は、航空宇宙防衛用途で広く一般的に用いられています。クラスWは、塩水を500hr継続的に噴霧しながら、嵌合したシェル間の電圧降下を2.5mV以下に保ちつつ、500回の嵌合離脱サイクルを保証します。
APXVHHRRTM20AB_43-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 2.0m, 8-ports FDD 2x 698-803/2x 1710-2170MHz, 65deg, 8T8R 2515-2675MHz, 65deg unit beam, Integrated RET