Search Results for 2024 2進数
Pulse-Lok® 380481 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
G98V12322HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of High speed IO Connectors. Contact us today for more details of MINI COOL EDGE IO ,part number G98V12322HR
C:Users orceDesktopMiniBoss Data SheetsC-MN57A4AC01-a1 - Amphenol Sine
2) electrical data: current (max): 8a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy
OPTICAL FIBER RUGGEDIZED VITA 66.1 AND 66 O
Cat Brandas • Office: 1 (607) 563-5129 • Mobile: +1 (607) 643-5071 • Email: cbrandasamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 40 VITA 66 Amphenol’s VITA 66 family of products are ruggedized blind mate optical MT Module/Backplane connector systems designed
Customer Drawing - amphenol-gec.com
M8 : 7.2~8.8 Nm M10: 17.1~20.9 Nm 11.推荐法兰盘螺丝安装扭矩 Recommended Screw Assembly Torque on Flange : 6.2~7.6 Nm Notices: 1、All non-dimensioned surfaces according to 3D-model & 2、Planeness of panel surface should less than or equal to 0.1mm 3、Roughness of panel surface should be or better.
C2E - 4RU - 48 Base-12 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Euronaval 2024 - Amphenol Socapex
Amphenol à Euronaval 2024 Amphenol est ravi d'annoncer sa participation à Euronaval 2024, le salon leader mondial de la défense navale et de la sécurité maritime. Rejoignez-nous du 4 au 7 novembre pour découvrir nos dernières avancées en matière de solutions de connectivité maritime. Chez Amphenol, nous comprenons l'importance critique d'une connectivité fiable et robuste dans les ...
Technical features - rfstechnologies.com
1x Roll butyl mastic 64 x 610mm (2.5" x 24") 1x Roll electrical tape 50mm x 6.1 m (2" x 20') Material Contact element: Copper with threaded studs, nuts and lock washers made of brass Cable Lug: Copper tin plated Grounding wire: Copper MECHANICAL SPECIFICATIONS Lug Attachment Method Factory Attached Lug Style Size 1-hole Ø 10.1 mm crimp-on, tin ...
B A1 - amphenol-sine.com
2. modifications: backshell ring adapter (bra); reduced dia. wire seal; 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 ...
PhaseTrack SR シリーズ - アンフェノールジャパン株式会社
2.00 4.00 6.00 8.00 10.00 12.00 14.00 16.00 18.00 20.00 0 20 40 60 80 100 120 140 160 PTSRB-047 PTSRB-086 PTSRB-141 損失(dB/m) 周波数(GHz) 位相変動(PPM) 温度(℃) 1500 1000 500 0-500 一般的な同軸ケーブル PhaseTrack SRケーブル 一般的な同軸ケーブル(誘電体:低密度PTFE) PhaseTrack SR ...
RP-TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
10163418-0422002LF | BergStak HS™ | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak HS™ 0.50mm Mezzanine Connector, part number 10163418-0422002LF
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
DA15S064HTLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 15 Way Socket Solder Bucket, Shielding Termination Fingers
B A2 - Amphenol Sine
(2 places) size 8 contact (2 places)-9 1 p r d - w t a d a a h seal: silicone rubber p 1 0 4-24 m p h e n o l y y m m d 6 2.6 a2 a2 -- update dimension 03nov21 lynch tommy notes: unless otherwise specified 1. material: housing: thermoplastic; black 2. modifications: threaded adapter; normal dia. wire seal; 3. specifications: 3.1 operating ...
2.4mm シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
2.4mm ジャック - SMPS ジャック 変換アダプタ. アダプタ. SF1116-6066. 2.4mm ジャック - SMPS プラグ 変換アダプタ. アダプタ. SF1116-6023. 2.4mmプラグ - SMPSプラグ 変換アダプタ. アダプタ. SF1116-6024. 2.4mmプラグ - SMPSプラグ 変換アダプタ. アダプタ. SF1116-6025
NTC Type JI - amphenol-sensors.com
• Wire conductors: 7 X 0.23 mm diameter (0.30 mm2) • Resistance - temperature characteristics: Refer to NK and DC95 data sheets Ordering Information The code number to be ordered may be specified as follows: Code Type JI Double Insulated With Insulated Wires Code Type 103C1R2 NK103C1R2 See NK or DC95 Data sheets F103W DC95F103W