Search Results for 2024 2進数
VQ548MP Datasheet - SGX Sensortech
CSA C22.2 No. 157 Product Marking: II 1G Ex ia IIC Ga I M1 Ex ia I Ma Ex ia IIC Ga Ex ia I Ma Certified Manufacturing Locations: SGX Europe Sp. z o.o., Ligocka 103, 40-568 Katowice, Poland SGX Sensortech (SA), Courtils 1, 2035 Corcelles-Cormondreche, Switzerland : Certificate
TITLE: DWG NO - Amphenol Sine
41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy Ø43.08±0.12 recpt, 24 sz 23 pin, n, wide thd size 16 contacts (23 places) 6 1 11/16-18 unef 2a thread m38x1.5 6g thread 12.8 2.6 41.5 110°ref 110°ref Ø50.8 Ø40.1 a2 add more material notes 25/oct/18 brook tommy.
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen
B A1 - Amphenol Sine
2. modifications: backshell ring adapter (bra); standard dia. wire seal. 3.specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 ...
B A2 - Amphenol Sine
2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k. 2.7 mating cycles durability:500 cycles min.
Charles CFIT & CFBT Interconnect Terminals - Charles Industries
knockouts (for 1.5" and 2" conduit) 1126493 CFBT Interconnect Terminal for indoor applications, SC/UPC connectors, 21.5”H x 26”W x 6”D, . . CFBT-D306B002/Q splicing compartment with two fiber splice trays, interconnect compartment with 24 fiber parking lot, three customer compartments with six interconnects (pre-connectorized or pigtail ...
模型 - Amphenol Sine
2. modifications: threaded housing; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
130 ledge road, unit 2 interpret geometric x.xx = .005 x.xxx = .002 3 tolerances: inch unless otherwise specified. change projection angles: the information contained in this drawing is the sole finish: material: note x.xxxx = ---hole large latch small latch hole (nearest pin1) 6.60 0.260 0.210 5.33 0.197 5.00
Vojenský ethernetový přepínač RESMLAC-8MG-CAPS-POE - Ethernetový ...
Vojenský ethernetový přepínač Amphenol Socapex MIL-STD-461 RESMLAC-8MG-CAPS-POE je plně kompatibilní vojenský řízený ethernetový přepínač MIL-STD, který poskytuje napájení přes Ethernet. Díky osmi gigabitovým portům a shodě s normami IEEE 802.3af typ 1, 802.3at typ 2 a 802.3bt typ 3 může přepínač dodávat až 60 W na port.
RJLSE4208101T | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJLSE4208101T.
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Optical Fiber Cable, 2 Single Strand, Ruggedized Bend-Insensitive Single-Mode Fiber, LC to Elongated LC Clip, 20 ft FR-N-2SSM-01-20FS REV : C REV DATE : 22 Feb 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Amphenol
2.54 mm (.100 in) 3.40 mm (.134 in) SMOOTH RING ADAPTER - GREEN DURAMATE A2-- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Model 5302D-02A PCB L&T TORKDISC® System, 16-bit telemetry system ...
PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com 16-BIT TORKDISC ROTARY TORQUE SENSOR SYSTEM OPERATION MANUAL
UNLESS OTHERWISE SPECIFIED TOLERANCE TO BE Amphenol
a3 customer dwg 55011005-000-1 2 2 t.z p.m 15/05/14 24/06/14 0.5 0.1 0.05 refer to components rev 1 x.x ± connector end a connector end b adaptor assy part no. o l o m h 1 c m r p r 0 2 a h e n o a s l e u / 6 5 / a n t p l i i a u s t a refer to connectors p/no. on table of part numbers table of part numbers
10154084-101LF | ExaMAX® | Amphenol
10158752-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 4-Pair, 6 column, 84 position, Vertical Header, No Guide Pin.
DWG NO - Amphenol Sine
2 milliamps current leakage@2000 volts ac. 2.8 rohs compliant. 4. all dimensions are for reference use only. a1 released drawing aug-10-2016 ben tommy n key-40°c ~ +105°c part number-40°c ~ +125°c rts6bs10n2p rts6bs10n2p03 master keyway 70.0 max " 23.0 " 21.0 rts6bs10*2pxx xxxx--dimension "a 7.0mm
odel 222 - pcb.com
18 (2) 20 to 6 kHz 6 kHz to 40 kHz. Specifications. The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied.