Search Results for 2025年3月底四月初展会
FAQ | Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
12.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMP Straight Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-FSSMP-120 DRAWN 2022-10-18 12:55:46
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
FSMA Laser-Stecker mit Rändel FSMA Laser-Connector with knurl
Amphenol Sekundär-Coating 900 pm Primär-Coating 250 um Faser 125 um Kevlar Gesamtlänge. 12 mm .10 mm .18 mm 7 mm 40 mm 28 mm 18 mm 5 mm Kabelmantel
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
C:Users orceDesktopNew folder (4)C-MB3TNN0800-Sx REV B2 - Amphenol Sine
2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. 14.5~17.0 mm mb3tnn0800-s2 mb3tnn0800-s3 jul.15,2014 tod tommy b2 - update the durability jun.27,2015 drack tommy 74.5 ref. 3.0 18.4 m23x1.0 m25x1.0 30.0 1.5 24.9 ...
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
AHDP06-24-19PN-WTA Size 24 Plug with 19 positions, Pin, reve
AHDP06-24-19PN-WTA Size 24 Plug with 19 positions, Pin, reverse arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-24-19PN-L024
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMPS Size 16 Socket 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPS-047 ...
SIMM9901PB - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
SIMM9901SB - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
2012-07 The Charity Foundation in AST_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
8mm 90° SMARTSOK - 1S
240A @80°C. Voltage range <60V. Temperature range-40°C to +140°C. Leak-tightness. IP6K9K. Terminal system - 1 x Ø 8.0mm RADSOK. terminal system - Silver plated