Search Results for 2041-001046-001 b
NO - SGX Sensortech
B Rh1 RED, Rs1 RED C Rh1 NH 3 D Rs1 NH 3 E Rh2 NH 3 F Rs2 NH 3 G Rh2 RED Rs2 REDH J Rh1 OX, Rs1 OX K Rh2 OX MiCS-6814 configuration (bottom view) Page 4 of 5 . Data Sheet SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please contact:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
2m805-001-16m11-19pa yes plug, electrical connector 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
SIM2N88KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
VQ21T Series Combustible Gas Sensor Elements FEATURES INTRODUCTION ...
B 6.35 max 0.250 max 5.85 min 0.230 min C 3.69 max 0.145 max 3.43 min 0.135 min D 40.0 min 1.575 min E 1.0 nom 0.039 nom F 7.88 max 0.310 max 6.86 min 0.270 min G 8.2 max 0.323 max H 1.5 nom 0.059 nom Inch dimensions have been derived from millimetres.
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
• Designed to meet EN55022, Class B ROHS • Per 2011/65/EU WEEE • Per 2012/19/EU Electrical Power Input • 4.3VDC – 7.0VDC Average Current @ 6.0 VDC with 100k pull up resistors • 2 minute sampling rate < 2.0mA per hour average, typical • 15 second sample rate < 8.0mA per hour average, typical Peak Current • < 100mA ± 10% Low ...
Egypt - KAYE
Electric and Electronic Instruments Scientific Bureau (E.E.I.S.B.) Electric and Electronic Instruments Scientific Bureau (E.E.I.S.B.) 4 Abdel Aal Helmy Street , Behind Mohammad Ali Palace , Floor 1 , Flat 1 1960 Cairo Egypt Tel.: +20223622388 Fax: +20223622378
RF Antenna Active GNSS Patch 1575.42 +/- 1/ 1602 +/- 5 MHz
Antenna Connector Type: AMC Plug: Antenna Wireless Application: GLONASS, GNSS, GPS: Band Type: Dual Band: Cable Type (Terminates to) 1.13 mm Micro-cable: Center Frequencies
RT062028PxH-K-Model) - Amphenol Sine
b a1 1 1 none released drawing feb-13-2019 blink a1 tommy 70 ref Ø36.6 1) cord grip range: 13.2mm to 13.8mm 2) contact barrel range: 16awg to 18awg 3) extraction tool: qxrt16 4) materials: housing body: zinc die cast, nickel plated coupling nut: aluminum alloy, nickel plated wave spring: stainless steel insulation insert: pa66, ul94/v-0
SIMEOMPOSD - Amphenol Air LB
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors.
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
NTC Type NDP - amphenol-sensors.com
• Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description
Multimedia 2016 17 - el-cab.com.pl
(B/H/T) 203 x 163 x 28 mm Monitor LCM 1009 10,4-Zoll-LCD-Monitor für den Anschluss von bis zu zwei Kameras oder Videoquellen. Montage am Fahrerarbeitsplatz oder an der Bugklappe oberhalb des Fahrers. MB-2-104-01 2x Kameraeingang // Schutzklasse IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP (B/H/T) 252 x 207 x 29 mm 9
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
SIM2B24D011CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM3D85NE - Amphenol Air LB
Receptacle SIM serie3 Short flanged 4 modules Metallic Shielded Black nickel Polarization E Not mounted
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Olive drab ...
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Olive drab cadmium Polarization A Not mounted
Plug SIM serie3 Clicker nut 4 modules Metallic Standard Black nickel ...
Plug SIM serie3 Clicker nut 4 modules Metallic Standard Black nickel Polarization B Not mounted
ASRN7A12P - Amphenol Air LB
Plug ASR Metallized 10 pin contacts size 22 (A1) Polarizing 2
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions. AIC MAX AIC . in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm)
Capability_Table - Amphenol Invotec
0.001" / 0.25 mm > 0.21" / 5.3 mm 40 50 >50 Min Min Min Min 250 microns - 10 mils 150 microns - 6 mils 100 microns - 4 mils 70 microns - 2.8 mils 200 microns - 8 mils 150 microns - 6 mils 75 microns - 3 mils <70 microns - 2.8 mils 150 microns - 6 mils 150 microns - 6 mils 50 microns - 2 mils <70 microns - 2.8 mils