Search Results for 20conductor cable
Understanding Why Cable Fails - TPC Wire
This may lead to the cable core puncturing through the jacket. Bend Radius - Too tight of a bend radius will lead to cable corkscrewing. It is important to follow the cable manufacturers' recommended minimum bend radius. Insufficient Spacing in Cat-Tracks-Installing cables without proper spacing in cat-tracks can cause cables to corkscrew. If ...
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Control Cables/ Instrumentation Bus Cables Flat Festoon Cables Retractile Coil Cables High Temperature Cables Igniter Cables Engineered Custom Cables Power Cables (600 Volt to 35 V) WIRE & CABLE / REELING CABLES P&R CABL E NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16).
Accelerometer Cable Assemblies - Wilcoxon Sensing Technologies
Bulk cable for on-site cable assembly fabrication. Shielded, twisted pair cables. J9T2A-500 - 500ft cable, 200°C, Teflon jacket; J9T2A-1000 - 1000ft cable, 200°C, Teflon jacket; J9F-500 - 500ft cable, 200°C, Teflon jacket, foil shield with drain wire; J9F-1000 - 1000ft cable, 200°C, Teflon jacket, foil shield with drain wire
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Super-Trex® Extreme Temperature Cable - TPC Wire
Super-Trex® Extreme Temperature Cable is a portable cord/power cable that is ideally suited for extreme cold temperature applications. It is designed to operate in extreme temperatures ranging from -70°C to 150°C per ISO standards (UL/cUL 105°C
Chem-Gard® 200 Single Conductor Cable - TPC Wire
Chem-Gard® 200 Single Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion and high heat resistance. This cable is also available in multiple AWG ...
Model 037P20 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
COLD TEMPERATURE CABLE APPLICATIONS - TPC Wire
These conditions can lead to downtime, difficult installations, and even cause damage to cable jackets and insulation. Choosing the right low-temperature cable for your environment is key to a longer-lasting cable life. TPC has a wide variety of cable materials and configurations to suit every industrial application, including extreme cold.
Model 034G20 4-conductor, low noise, shielded FEP cable, 20-ft, 4 ...
4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Connectors | Products - Amphenol
Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire. Amphenol Air LB France 1119 Series Railway In-Line Junctions In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors ...
Multi-Conductor Cables - PCB
Multi-conductor shielded cable, 15-ft, DB50 female to (16) BNC plugs (Wired for PCB equipment ONLY) Multi-conductor shielded cable, ruggedized, 10-ft, DB50 female to (16) BNC plugs (Wired for PCB equipment ONLY) Multi-conductor, shielded flat ribbon cable, 50-ft, DB50 female to DB50 male (Wired for PCB equipment ONLY)
Model 037G20 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for differential triax series 3743 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Power Cable - TPC Wire
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Welding Cable Amphenol TPC Wire & Cable SA 800-52-5 Canada 800-55-022 Mexico 00-8-28-66 tpcwire.com pecifications subject to change. For complete specifications and availability, ask your TPC ales epresentative or call 00-2-93. Thermo-Trex® 200-HD Multi-Conductor Cable Power Cable Thermo-Trex® 200-HD Multi-Conductor Cable is a high ...
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
Connector Assemblies - TPC Wire
TPC has been building high performance cable assemblies for over 35 years for a variety of clients across a multitude of industries. Let us help you excel at your next electrical project. We offer a complete line of connector assemblies tailored for different specifications and working conditions, all designed to provide superior connectivity ...
D-Sub Connectors & Cables | Amphenol
Coupled with backplane, board-to-board, and cable connections, the D-Sub high-density board-mount connectors accommodates up to 78 positions in standard shell sizes. Pin-in-Paste and Press-Fit D-Sub Pin-in-Paste connectors use high-temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C facilitating PiP soldering.
Model 010G20 4-conductor, shielded, FEP cable, 20-ft, 4-socket plug to ...
4-conductor, shielded, FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com