Search Results for 21 pin round connector footprint amphenol pcb footprint
SIAL - High Performance PCB connectors - Amphenol Socapex
SIAL is a modular high-density interconnection system developed by Amphenol Socapex for use in severe environments, such as commercial and military aerospace and C5ISR applications. This hybrid connector is designed to work with thermal clamps and exceeds MIL-DTL-55302 requirements, making it a robust and reliable technology. SIAL comes in 13 different arrangements with 18 to 392 contacts.
10159872-00011LF | USB Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB, part number 10159872-00011LF 10159872-00011LF | USB Type C | Amphenol
radsok-radfin-low-profile-board-connector-data-sheet-amphenol-industrial
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134 Email: rpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 ...
All Products - Amphenol
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 ...
Connectors | Products | Amphenol
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.
Connectors | Products - Amphenol
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting. The Cryo-Seal Hermetic ensures your sealing and connectivity remain operational.
Shielded Connectors for Industrial Applications - Amphenol CS
BergStak ® 0.80mm Shielded Connectors. Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility.
HSD Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HSD Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HSD Connectors at Amphenol RF online.
SCA-2 Connectors | Storage and Server Systems | Amphenol
SCA-2 connector interface utilizes high reliability, dual row, bladed-on-beam contacts spaced on 1.27mm pitch. Vertical backplane receptacles are available with 11.5mm and 17.5mm extended body height with options for through-hole solder, press-fit or surf
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Amphenol Aquacon connectors have been designed to provide maximum service in oceanic or fluid immersion applications. ETV38999 ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. ... Printed Circuit Board (PCB) Connectors enable ...
4.1-9.5 Connectors - Amphenol RF
These connectors are able to match the performance and mechanical robustness of a 7-16 or N-Type connector in a smaller footprint. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
MiniSAS HD | High Speed Interconnects | Amphenol
SMT connector enables 32Gb/s per channel transmission; Support PCIe ® G 4/G 5 and SAS4 application; Pressfit cage/connector combo enables 24Gb/s per channel transmission; Same footprint and same fit for both 12Gb/S and 24Gb/s pressfit solutions; x4 / x8 / x16 availability for both pressfit Combo and SMT version; Allows for use of different ...
10029449-111RLF | HDMI | Amphenol
Amphenol is one of the leading manufacturers of HDMI Connectors. Contact us today for more details of HDMI Connectors, part number 10029449-111RLF.
Fiber Optic Connectors | Products - Amphenol
TacBeam is a hermaphroditic lens connector, insensitive to dust and dirt. This connector is qualified as per MIL-DTL-83526/20 and 21. In addition, it is approved as per VG95319-100; -101, and is thus suitable for outdoor applications. A marine bronze version is also available (according to VG95319-102).
Unleashing Next-Gen Speeds with Amphenol's PCI Express® DirectAttached ...
Introduction. In an era where data speeds define technological progress, Amphenol's latest innovation, the PCI Express ® DirectAttached ® CEM Card Edge Connectors, emerges as a game-changer.Engineered with cutting-edge technology, these connectors are set to revolutionize the landscape of data transmission, offering unparalleled performance and flexibility.
10118194-0001LF | MICRO USB | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10118194-0001LF. ... Micro USB, Input Output Connectors, B TYPE RECEPTACLE with flange. Environmental Compliance. ... Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail.
Table of Contents - Amphenol Ardent Concepts
mount connector, anchor‐carrier assembly, and anchors. 3.0 PCB DESIGN 3.1 BOARD LAYOUT Refer to mLO‐FP‐16X2‐02 or the applicable Amphenol Ardent Concepts customer drawing for the specific connector footprint and outline. For SMT Mount applications, solder mask and
SERIAL-ATTACHED SCSI (SAS) CONNECTORS - Amphenol CS
Same footprint as 6Gb/s 10034524 10129900 12Gb/s Straddle Mount 2.64mm 10124928 6Gb/s SMT 0.20mm √ 10099439 6Gb/s SMT -0.20mm √ 10098678 6Gb/s SMT -0.80mm √ 10034524 “-ve” mean that the connector is below the PCB sitting surface. Note: “+ve” mean that the connector is above the PCB sitting surface.