Search Results for 21 pin round connector footprint amphenol pcb footprint
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
Next-Gen SOSA™/VITA 91 Aligned Connector Series | Products | Amphenol ...
15.7mil drill compliant pin allows deeper backdrilling; Optimized footprints; Shielded contacts mate before signal contacts, providing up to a 4mm minimum wipe; Embedded capacitor available; Differential pairs 28-84 per inch (11-33 differential pairs per centimeter) Proven EMI and signal integrity advantages; Improved impedance matching
47747-000LF | Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of pv crimp. Contact us today for more details of mini-pv , part number 47747-000LF. ... PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire Receptacle. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. ... Footprint & 3D ...
10118193-0001LF | MICRO USB | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10118193-0001LF. ... Micro USB 2.0, Input Output Connectors, B Type, Recepatacle, with Flange. Environmental Compliance. ... Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification ...
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
www.amphenol-sine
Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in ... PCB Mounted www.amphenol-sine.com Standard products. Custom solutions ... Updated 11-2024 2 of 19. ecomate® Aquarius™ - Shell Sizes & Insert Arrangements (Front view of pin insert/rear view of socket insert shown for ...
All Products | Markets | Amphenol
Search for Amphenol products by Amphenol market or product application. ... This shared via approach combined with the Crossbow footprint, eliminates most electrical problems associated with the typical backplane via stub. ... (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺 ... PCB UL94V-0, thermoplastic resin UL94V-0 ... Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification 3. Insertion loss: meet SAS3.0 specification,
Micro Bayonet Connectors - Amphenol Aerospace
P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B Socket, less contacts C Pin Crimp (machined) D Socket Crimp (machined) E Pin PC Tail-Length .160 F Socket PC Tail-Length .160 3. CLASS N-Non Environmental 6. KEYING N 120° 150° 210° 240° A 120° 150° 210° 240° 120°B 150° 210° 240° 120° 150°C 210° 240° 120° 150° D 210 ...
EXAMAX2® High-Speed Backplane Connector - Amphenol
One additional signal pin per column; Integrates high and low speed signals into the same connector; T-top pre-load and protection; Protect the beam tip during mating process; Supports multiple system structures; Traditional backplane, midplane orthogonal, direct-mate orthogonal, coplanar, mezzanine
DDR5 SO-DIMM Connectors | Storage and Server Systems | Amphenol
DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector is available in 4.00mm height with standard option. Sketchi
Amphenol’s Popular Demos at ECOC 2022
We are excited to announce a demonstration of Amphenol’s co-packaging solutions. Amphenol is a leader in developing and supporting OIFs Co-Packaged specifications. The 3.2T module specification defines a common footprint supporting multiple technologies and multiple architectures for a 51.2T switch implementation.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Discover Amphenol Socapex's cutting-edge interconnect solutions for space applications. Our reliable, tested, and robust connectors are engineered to meet the rigorous demands of the aerospace industry. Explore a range of space-ready connectors designed for maximum performance, ensuring your mission's success.
Amphenol Product Application Specification For 0.65pitch S-SE-005 07/25 ...
Amphenol Product Application Specification For 0.65pitch ... PDS: Rev :E STATUS:Released Printed: Feb 21, 2022. Amphenol Product Application Specification For 0.65pitch Vertical Slim Cool edge Connector S -E 005 Date : 07/25/18 ... (PCB). The connectors are
BrightConnX™ FLT Series SMD Terminal Block | Amphenol
FLT TERMINAL BLOCKS PROVIDE DISCRETE WIRE CONNECTION TO A PCB. Amphenol's BrightConnX™ FLT Terminal Block is a surface mount device for discrete wire connection to a PCB for LED Modules and other applications. Provides simple and secure poke-in wire connection for easy termination; Surface mount termination for pick and place
Ruggedized SATA Connector | Products | Amphenol Aerospace
Amphenol’s R-SATA connector s utilize a m icro-h ... R-SATA with PCB Termination 7 Pin Connector Dimensions R-SATA Combo 22 Pin Surface Mount Configurations Mated Configurations for 7 and Combo 22 Pin Arrangements 22 Pin Connector Dimensions. Documents Request Quote. Technical Information-65 to 125C IR Testing Per EIA 364-21 DWV Per EIA 364 ...
PCIe Gen 6 Mini Cool Edge IO Connector - Amphenol
The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe Gen 6 and allowing much greater signal path leng ... Amphenol introduces the next-generation OverPass solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of ...
High density and low mated force PCB connector - Amphenol Socapex
HDB3-HSB3 Technical Specifications Mechanical characteristics HDB 3/HSB Mating force per contact (N) 0.4 Unmating force per contact (N) 0.4 Durability cycles 100,000 Sinusoidal vibrations (10 to 2000 Hz) micro discontinuity 10ns IAW MIL-STD-1344 method 2005, test condition V, letter H, 4 hours per axis Shocks 6ms ½ sinus 2ns IAW MIL-STD-1344 method 2004, test condition G
ExtremePort SFP+ | High Speed Interconnects | Amphenol
Amphenol's ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generati ... Stacked cages include an integrated high-speed connector; Cage is footprint compatible ...