Search Results for 21-299717
TYPICAL APPLICATIONS - PCB
Hammer Length 4.2 in 107 mm 8.5 in 21.6 cm 8.5 in 21.6 cm Electrical Connection Position Side Bottom of Handle Extender Mass Weight 0.044 oz 1.25 gm 0.9 oz 25 gm 2.6 oz 75 gm Electrical Connector 5-44 Coaxial BNC Jack TEDS Model Available N/A TLD086C01 TLD086C02 Included Accessories
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Model 138A10 | PCB Piezotronics
Weight: 0.75 oz (21.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [4] See PCB Declaration of Conformance PS023 for details. ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
RJF TV Cat5e, Cat6, Cat6A - Amphenol Socapex
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
Amphenol CS Sales Office Locations | Office Addresses
Joseph Cardijnstraat 21 B-9420 Erpe-Mere, Belgium; France Amphenol InfoCom Europe Commercial Products 15 rue Alexandre Vialatte, BP 349, 39105 DOLE CEDEX, FRANCE Tel. :+ 33 3 84 82 94 49; France - Besançon Amphenol FCI Besançon SA 2 rue La Fayette, BP2009 25050 BESANÇON CEDEX – FRANCE Tel. :+ 33 3 81 54 54 54; Germany FCI DEUTSCHLAND GMBH
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
L-725.pmd - Amphenol Aerospace
21 32 5 22 36 7 23 36 5 24 36 7 25 40 5 Torque Torque Thread Inch Lbs. Inch Lbs. Size Min. Max. Min. Max. 0.875 150 170 12 14 1.000 170 190 14 16 1.125 230 260 19 21 1.250 280 300 23 25 1.375 325 350 26 28 1.500 350 400 30 32 1.750 400 425 32 36 2.000 425 450 38 42 2.250 500 600 44 48 2.500 600 700 50 55 2.750 700 800 60 65 3.000 800 850 65 70
Model 042 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 20 pF/ft: 66 pF/m: Physical: Cable Jacket Diameter (±.005 in).160 in: 4.06 mm [1] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 Strands 38 AWG: Stranded - 19 Strands 38 AWG: Conductor Material: Tin Plated Copper: Tin ...
Amphenol
tommy oct-21-20 none tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. plastic bushing:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. wire seal ...
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
Downloads - Temposonics
PROFINET Document Part No. Revision Language Download Data Sheet 552126 A: EN Operation Manual 551973
PDS: Rev :H STATUS:Released Printed: Dec 21, 2022 - Amphenol CS
PDS: Rev :H STATUS:Released Printed: Dec 21, 2022. PDS: Rev :H STATUS:Released Printed: Dec 21, 2022. PDS: Rev :H STATUS:Released Printed: Dec 21, 2022