Search Results for 21-299717
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Model M355B03 Ring-style, high sensitivity, ceramic shear ICP® accel ...
unless otherwise specified tolerances are: drawn 5mb 1o/3/0b mfg prr 7/21/0b epcb p/ezotron/cs'" chk'd engr jf 7/1/08 app'd bm 7/15/08 sales wdc 7/7/08 3425 walden ave. depew, ny 14043 title (716) 684-0001 e-mail: [email protected] inst alla tion drawing code dwg.no. model 355xxx & 357xxx series ident. no. 18864 52681 ring accelerometers
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
tommy oct-21-20 none tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. plastic bushing:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. wire seal ...
REVISIONS - Amphenol Sine
a4 c1070s update drawing 21/jun/19 joetommy ref: 1060-14-0144, 1060-14-0122 nickel gold at60-14-0122 at60-14-0144 platingpart number part number chart a5 c1298s update plating 14/sep/20sullentommy tin at60-14-0177 selective tin over nickel overall in zone plating description a
Features - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 20 21 First Upper Side Lobe Suppression dB 17.4 19. APXVTY10AB_43-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Charles Below Grade Enclosures - Charles Industries
21 lbs. Assembly Weight: 32 lbs. Appx. Dimensions: 24”W x 36”L x 24”D Cover Weight (Overlapping Cover): 20 lbs. Box Weight: 47 lbs. Assembly Weight: 67 lbs. Pallet Quantity: 30 Loaded Pallet Weight: 800 lbs. Pallet Quantity: 20 Loaded Pallet Weight: 670 lbs. Pallet Quantity: 10 Loaded Pallet Weight: 370 lbs.
APXVBLL15B 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 19.3 21.1 22.7 22.3 21.5 First Upper Side Lobe dB 16.2 15.5 16.4 15.9 14.9 Cross-Pol Over Sector dB 9.2 9.5 8.8 8.9 5.4 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 26.9 26.1 24.6 16.1 17.5 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband ...
RJ45 Modular Jack Connector - Amphenol Connectors
FCI Basics RJ45 Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications.
NOTIFICATION - PCB
(7) DEKRA Certification B.V., notified body number 0344 in accordance with Article 21 of the Council Directive 2014/34/EU of 26 February 2014, notifies to the applicant that the production site has a production quality system which complies with Annex IV and VII to the directive.
PCB
Direct point to point transmission typical distance = 1/3 to 1/2 mile radius Ethernet TCP/IP Echo@ Monitoring Software Echo' Data Client Service
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol CS
Amphenol 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port den
Model 333B52 Modal array, ceramic shear ICP® accel, 1000 mV/g, 0 ... - PCB
Model 333B52 Modal array, ceramic shear ICP® accel, 1000 mV/g, 0.5 to 3k Hz, 10-32 side Installation and Operating Manual For assistance with the operation of this product,
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
- dcn 47331 04/13 jms a rev. dcn 47446 05/11/18 stw b dcn 50101 08/20 bnk checked: approved: drawn: jms 04/02/18 jms 04/02/18 vb 04/02/18 rohs compliant
MMCX Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
B1
a b a b section a-a section b-b released drawing jan-18-2014 arrow b1-eco|mate™, socket contact, stamped, 24-26awg, size 16 b b1 1 1 none tommy notes:(unless otherwise specified)
Model 480C02 | PCB Piezotronics
Model 480C02:Platinum Stock Products; 1-channel, battery-powered, ICP® sensor signal cond., unity gain, BNC input/output conn.
Terminal Junction Systems MIL-T-81714 Series I Class D
81714/17 is now available from Amphenol Pcd. The high density modules accept 21 size 22 contacts in a compact 3x7 configura-tion, with a wide variety of bus arrangements. The construction features one-piece screw machine contacts with a split socket design for maximum performance. Contacts are securely packaged within a polyethermide housing.
APXVBBL20H 43-C-I20 - amphenol-antennas.com
Packing Size (Length x Width x Depth) mm (in) 2198 x 544 x 278 (86.5 x 21.4 x 10.9) Shipping Weight kg (lbs) 37.5 (82.7) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant.