Search Results for 21-299717
All Products | Products | Amphenol
Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.
RFXSH2 Model (1) - Amphenol RF
Title: RFXSH2 Model (1) Author: cmcgrath Created Date: 7/7/2005 7:21:11 PM
CHAMBER - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
Features - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ± 30° dB 20.6 21.6 First Upper Side Lobe dB 12.8 17.0 Cross-Pol Over Sector dB 13.7 13.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.2 25.4. APXV9TY10AB_43-C-I20
TB MH-Sensor 551217 RevE EN - temposonics.com
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
Automotive | Markets | Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
APXVBL26B2 43-C-I20
First Upper Side Lobe Suppresion dB 18.5 19.5 21 19.9 18.2 Cross Polar Discrimination Over Sector dB 9 8.2 5.2 8.1 6.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18.2 19 17.5 13.2 15.7 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.
Model 023B10 ***DO NOT SELL, SEE 023A10*** Hardline, mineral insulated ...
Model 023B10 ***DO NOT SELL, SEE 023A10*** Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug to 10-32 jack Installation and Operating Manual
Repair and Maintenance Returning Equipment Contact Information Safety ...
°F (21 °C)) 36 pF/ft 118 pF/m Physical Cable Jacket Diameter(± .010 in) 0.25 in 6.35 mm [1] Cable Jacket Material Polyurethane Polyurethane Cable Jacket Color Black Black Conductor Style Stranded - 19 strands 32 AWGStranded - 19 strands 32 AWG Conductor Material Tin Plated Copper Tin Plated Copper Conductor Diameter(20 AWG) 0.040 in 1.016 mm [1]
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH SENSITIVITY MICROPHONES Installation and Operating Manual For assistance with the operation of this product,
PCB
998t-989-9LL LOOO-Þ89-9LL :eUOUd Êt70ÞL AN 'Medea 'enueny uaplem NOtswa NOUVUaun 'dnoJ9 80d JO WewapeJ1 paJê1s!6êJ e s! .aogou suogeowoeds aôueqo ê/UêSêJ am 'Wê1Uê/lOJdU1! pnpoJd welsuoo go
44819 - PCB Piezotronics
.86 [21.8] cable length tolerance length tolerance 1"-11" +1"/-0" 1'-4' +4"/-0" 5'-99' +6"/-0" 99'+ +1'/-0" length will vary in feet or meters depending on the model.40 [10.2].75 [19.1] related drawing no modifications permitted without the approval of the authorized person 2 pin connector mil-c-5015. title: 44819.idw
PCB
ddoii rev. c 01/21/03 [in brackets] decimals x ±0.3 xx ±0.13 angles degrees fillets and radii [0.07 - sales outline drawing cube w/ integral cable 716 684-0001 email: salesopcb.com code dwg. no. ident. no. 52681 scale: 4x 9296 sheet 1 of i triaxial accelerometer
O-BBLLYYZ06-01
Shipping Weight kg (lbs) 21 (46.3) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant 14-Port Canister Antenna (2x) 694-960 | (2x) 1695-2690 | (2x) 3300-4200 | (1x) 5150-5925 MHz 360° 609 mm FIXED TILT
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
KSR 1/18/21 KSR 1/18/21 BAM 1/18/21 SCHEMATIC DIAGRAM 4 3 2 1 4 3 2 1 SHELL SHELL 7 2 8 0 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Amphenol /Matrix MIL-C-26482, Series 2 Connectors
1 This catalog covers the Amphenol® /Matrix ® MIL-C- 26482, Series 2 Connectors. These connectors are bayonet coupling type, and they feature crimp contacts that are rear insertable and rear releasable.
www.carlisleit.com
Created Date: 8/30/2007 1:32:42 PM
Model 023A10 Hardline, mineral insulated, coaxial cable, 10-ft ... - PCB
Model 023A10 Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug to 10-32 jack Installation and Operating Manual For assistance with the operation of this product,