Search Results for 21-299717
Amphenol 97 Series Standard Cylindrical Connector
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3
MS, 97 AND 97B SERIES - Amphenol In
29.21: MS-3105-28: 50.8: 39.67: 3.73: 1 3 / 4 - 1 8: 20.62: 5.16: 34.67: MS-3105-36. 63.5: 49.22: 4.39: 2 1 / 4 - 1 6: 22.2: 9.11: 46.56: Note: The dash number also indicates shell size. Special accessories For special accessories, please contact factory with specifications and drawings. Amphenol has in-house capability to meet and custom build ...
UNLESS OTHERWISE SPECIFIED Amphenol 22 Industry Blvd Carrum Downs, VIC ...
3d view ( 1 : 1 ) sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
1 of 13 PwrMAX Connector System - Amphenol CS
the difference in their Nominal Wipe Distances is 4.00-2.21=1.79mm, which is greater than 1.27mm. PDS: Rev :B STATUS:Released Printed: Aug 14, 2022. NUMBER GS-20-0447 TYPE General Application Specification TITLE PAGE REVISION
MS, 97 AND 97B SERIES - Amphenol In
All dimensions are in mm . Protective cap for MS and 97 series MS-25043. For receptacles Has internal threads and is used on all receptacles.
301367 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Temposonics
T 21 6485 21 6495 6329 [email protected] www.mtssensors.com ITAY MTS Systems Srl Sensor Division C I T 030 988 3819 030 982 3359 [email protected] www.mtssensors.com Reg.-No. 003095-QM08 Tempsonics® MH-Series Flexible MH Data Seet I 8 I ORDER CODE FMH DIGITAL A Flexible MH
Ultrasound Detection Kits
External noise attenuation 21-24 dB. Wilcoxon Sensing Technologies Progress Drive Frederick, MD USA An Amphenol Company www.wilcoxon.com [email protected] Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 98397 Rev.PRELIM 05/23 ote e to continos process iproveent specifications are sect to cane itot notice is ocent is cleare for plic release
37-Pin D-Sub Cable (DB37) Cables for Sale | Cables on Demand
37-Pin D-Sub Cables (DB37) -- 37-Pin D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your DB37 d-sub equipped devices. All of our 37-pin d sub cables come fully populated with 24K Gold plated contacts, molded DB37 connectors, and offer varying degrees of shielding depending upon your specific requirements.
$PSKHQRO - Amphenol Sine
Title: C:\Users\jblood\Desktop\PBLite Rework drawings\C-P28970-B1.dwg Author: JBlood Created Date: 11/12/2018 10:37:34 AM
1710-2170 MHz - Amphenol Antenna Solutions
Single Band | Panel Antenna | X-Pol | 33° | 21.0 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt WBX033X21M050 Remote Electrical Tilt AISG v1.1 WBX033X21R050 Remote Electrical Tilt AISG v2.0 / 3GPP WBX033X21R050G ...
Model 097 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 27.5 pF/ft: 90.2 pF/m [1] Physical: Cable Jacket Diameter: 0.170 in: 4.318 mm [1] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 Strands 38 AWG: Stranded - 19 Strands 38 AWG: Conductor Material: Tin Plated Copper
301147 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Home - Amphenol Canada
Home - Amphenol Canada
Model M350B21 ACCELEROMETER Installation and Operating Manual
Model Number 350B21 ICP® SHOCK ACCELEROMETER Revision: J ECN #: 48646 Performance ENGLISH SI Sensitivity(± 30 %) 0.05 mV/g 0.005 mV/(m/s²) Measurement Range ± 100,000 g pk ± 980,000 m/s² pk
CHARGE OUTPUT ACCELEROMETER - PCB
Insulation Resistance(at 70° F [21°C]) > 1012 Ohm > 1012 Ohm Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic Size (Hex x Height) .312 in x 0.43 in 7.92 mm x 10.9 mm Weight 0.071 oz 2.0 gm [3]
Model 356B21 accelerometer kit Installation and Operating Manual - PCB
Model Number 356B21 TRIAXIAL ICP® ACCELEROMETER Revision: H ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
HAND TORQUE WRENCH
Temperature Range(Compensated) +70 to +150 °F +21 to +66 °C Temperature Effect on Output(Maximum) ± 0.01 %RO/°F ± 0.018 %RO/°C Temperature Effect on Zero Balance(Maximum) ± 0.01 %FS/°F ± 0.018 %FS/°C Electrical Isolation Resistance ≥ 1G Ohm ≥ 1G Ohm Bridge Resistance 350 Ohm 350 Ohm
Model 4107-01A Rotary Transformer Torque Sensor Installation and ... - PCB
Model Number 4107-01A ROTARY TRANSFORMER TORQUE SENSOR Revision: D ECN #: 39947 [6] Performance ENGLISH SI Measurement Range(Full Scale Capacity) 36,000 lbf-in 4067 Nm [1]
Amphenol MP-52RJ11SNNE-001 Shielded CAT5e 2-Pair RJ11 Data Cable [AT&T ...
Buy 1ft Amphenol MP-52RJ11SNNE-001 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.