Search Results for 21-33019-32
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/21/2007 10:07:12 AM
HY-TREX DEVICENET CABLE - THICK - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
42032300 | Amphenol Global Search | Amphenol
Amphenol Low Voltage Connectors. MPS03-BSMA0084 (CODE I) MPS03-BSMH0084 (CODE VIII) Plug: 42032200 (CODE I, VW P/N:1J0 973 714) 42121000 (CODE I, not for VW) 42032300 (CODE VIII, VW P/N:1J0 973 714 G) 42126900 (CODE VIII, not for VW) Mating design: Serviceable locking leg TPA (terminal position assurance) Terminal System: W=1.6mm, Tin plated.
F F E E ISO VIEW - amphenol-sine.com
2 50300105-*21 50300105-121-1 ra-top cap 1 3 51270031-521 51270031-521-1 ra-big tube pvc insulator 1 4 53490001-*31 53490001-331-1 m-series backshell assembly 1 stereo connector assembly - parts list item part number dwg no description qty acps-rn 55010302-000 nickel nickel tip, ring and sleeve acps-rn-au 55010302-001 nickel gold tip, ring and ...
High-Powered Attenuator Product Blast - XMA Corp
Title: High-Powered Attenuator Product Blast Author: Sarah Orans-Spizzirro Keywords: DAEPrXMkkKU,BAEGFkMUDKM Created Date: 1/14/2021 9:40:27 PM
APeX SERIES Amphenol Pcd
Insulation Resistance Greater than 5000Mohms EIA-364-21 Dielectric Withstand Voltage 1500VAC, 2 ma max EIA-364-20 Contact size 22 20 16 12 Contact Insertion Force 10 lbs 15 lbs 20 lbs 25 lbs EIA-364-24 Contact Removal Force 8 lbs 10 lbs 15 lbs 20 lbs EIA-364-24 Contact Retention 12 lbs 20 lbs 25 lbs 30 lbs EIA-364-29 APeX Module Key Specifications
Small Cell and Indoor Cables for 5G - アンフェノールジャパン ...
800-867-2629 5G is a network of networks, with a high level of . interconnectivity impacting all kinds of telecom . infrastructure. This revolutionary technology requires
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Datenschutz - Amphenol Automotive
Leopoldstraße 21. 80802 Munich [email protected] ... and organizational measures to ensure a level of protection appropriate to the risk in accordance with Article 32 of the GDPR, taking into account the state of the art, the cost of implementation and the nature, scope, circumstances and purposes of the processing, as well as the varying ...
All Categories On Amphenol NEXUS Technologies
Created Date: 1/12/2006 11:21:23 AM
4U4MX065X06F xys4 - amphenol-antennas.com
Elevation Beamwidth (3 dB) degrees 34.8° ± 3.1° 32.3° ± 2.8° 29.7° ± 2.8° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 ELECTRICAL SPECIFICATIONS O1 O2
CUSTOMER OUTLINE DRAWING - amphenolrf.com
47-10330 47-20255 0.052(1.32) 0.068(1.73) 0.255(6.48) 0.324(8.23) - - 47-10340 47-20256 0.429(10.90) 0.075(1.90) 0.075(1.90) - - - ... 21-sep-14 www.amphenolrf.com engineer b.c.gleissner material date 12-feb-13 drawn clement finish part no.47-10xxx part no. ctl-xx notes: 1. initial tool setting requirements:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; ... 3/4/2016 1:32:00 PM ...
Amphenol Series SJT
Contact arrangement 16-99 18-11 18-32 18-35 Number of contacts 2/21 11 32 66 Contact size 16/20 16 20 22 D Voltage class I II I M Image (contact arrangement) Contact arrangement 20-11 20-16 20-35 20-39 Number of contacts 11 16 79 2/37 Contact size 12 16 22 D 16/20 Voltage class I II M I Image (contact arrangement)
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
Temposonics
12/24 VDC (tolerance range 8 - 32 VDC) < 1 % PP < 1 W 500 VDC (DC ground to machine ground) + 36 VDC up to -36 VDC RL ≥ 10 k˝ mA output RL ≤ 250 ˝ (12 VDC) VDC output RL ≤ 500 ˝ (24 VDC) VDC output ... Phone: +44 79 21 83 05 86 E-mail: info.uk@temposonics.com SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: info.sca ...
Thermometrics ZTP-148SR Thermopile IR Sensor - amphenol-sensors.com
Thermometrics ZTP-148SR Thermopile IR Sensor - amphenol-sensors.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Temposonics
Ø 32.8 mm (Ø 1.29 in.) Ø 23.8 mm (Ø 0.94 in.) ... Signal options (box no. 21 and 22) 0 0: Measuring direction forward: 0 1: Measuring direction reverse: 0 2: Measuring direction forward, synchronized measurement: 0 5: Measuring direction forward, Bit 25 = Alarm, Bit 26 = Parity even: 9 9: