Search Results for 21-33101-24
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
airmar | Amphenol Global Search | Amphenol
Explore exciting career opportunities as a Technical Writer Support Technician at Airmar. Join our team and contribute to creating technical documentation and providing support for our cutting-edge marine electronics products.
CRIMP RING ADAPTER ACE - amphenolpcd.com
CRIMP RING ADAPTER. Straight; Spin Coupling. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /26-1-10. W. SERIES
4U4MT360X12F xys0 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 21.0° ± 4.8° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc N/A Upper Sidelobe Suppression dB > 15 Isolation Intraband dB > 25 Interband dB > 28 Input Power Watts 50W U-NII Compliant --- Yes
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
Hydrogen Sulfide 24 0 Sulfur Dioxide 5 0 Nitric Oxide 35 <10 Nitrogen Dioxide 5 0 Ethene10080 Chlorine100 Important Note Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section
ICP® PRESSURE SENSOR - PCB
Weight 0.21 oz 6.0 gm [4] ... 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [6][7] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
1206 - PCB
3/8-24 unf - 2a typ each end (supplied) model 083b03 pilot bushing (supplied) 1 1 1.10 [27.9] mounting hole preparation: ... .520 [ 13.21] thru
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
Insert Arrangement 18-4 18-11 20-27 22-19 22-22 24-7 Service Rating D A A A A A Number of Contacts 4 5 14 2 4 2 14 Contact Size 16 12 16 12 8 12 16 ** Inactive for new design ... 28-21 37 37 A 80 110 250 280 BT-RA INSERT AVAILABILITY AND IDENTIFICATION-ALTERNATE POSITION
cover | Amphenol Global Search | Amphenol
IECEx Certificate of Conformity Certificate No.: IECEx ETL 20.0037X Date of issue: 2021-02-24 Page 2 of 4 Issue No: 0 Manufacturer: PCB Piezotronics, Inc.
l Sensors Division Temposonics Intrinsically Safe Position Sensors
21 22 23 GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 1-800-633-7609 or 919-677-0100 Application questions:1-800-633-7609 Service:1-800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS HOURS MTS SYSTEMS CORPORATION Sensors Division 3001 Sheldon Drive Cary, North Carolina 27513 Monday - Thursday
Vibration monitoring of pumps - Wilcoxon Sensing Technologies
4 common reasons pumps fail Insufficient lubrication – 36% • Bearings deprived of proper lubrication will cause pumps to fail long before the normal service life Fatigue – 34% • Overloaded, unbalanced, or misaligned pumps cause unintended bearing loads Improper installation – 16% • Improper installation techniques can lead to failures from load imbalance,
Model EX357E91 | PCB Piezotronics
Model EX357E91:Charge output accel, with UHT-12TM shear sensing crystal, 5 pC/g, +1200 F operation, int hardline cable with smaller 10-32 coax, with intrin
OPU SERIES - Amphenol CS
18,20,24,28,30 10054365-xx2110ELF* Part Numbers *xx – No. of contacts. FLEX CONNECTORS SFVL SERIES 0.5mm Pitch FEATURES & BENEFITS ... 59453 XX1 21 10 10 E C H LF* Solder Tail length 0.4 mm 0.8 mm C D Number Of Positions Available 4, 5, 6, 8 Top Side Contact 59453 XX1 11 10 10 D C H LF* Solder Tail length 0.4 mm 0.8 mm C D
00111510203 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF + NSA standard P/N. Reach status: Not compliant . RoHS status: Compliant with exemption ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email.
B RTS012*8Pxx A5 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
NEXUS
0259 2/24 1997 ls b add p/n's in p/l 101 2/25 2011 hr c add: ap-125/5 144 1/21 2013 hr audio plug 2/4/97 item # part # qty description material 1 see table #1 1 shell ass'y glass filled nylon & 303 ss 2 ap-125-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
Marine Antennas CXL 2400-6 - AMPHENOL PROCOM
21 mm / 0.83 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: Approx. 1150 mm / 45.28 in. Weight: Approx. 0.6 kg / 1.32 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed:
GLADIATOR Am - amphenolpcd.com
024: 24 inches (2 feet) 036: 36 inches (3 feet) Leave blank if connector only GLD X XX X X X X X XX - XXX GLADIATOR Contact cable_sales@amphenolpcd.com. Created Date: 6/21/2023 3:46:54 PM ...