Search Results for 21-33397-31
CUSTOMER DRAWING M - Amphenol Sine
21.04.2017 SWAHL 8 6 A 8 5 E 3 B 6 Weitergabe sowie Vervielfältigung dieser Unterlage, Verwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ... 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to ...
Amphenol WPS BOOT Amphenol WPS BOOT - amphenol-fuyang.com
Weather Standard IEC 68 40/ 85/ 21 Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 RoHS Compliant 100% tested and guaranteed as per manufacturer specification. Traceability of VSWR & PIM test data through serial number on the label ... 4/16/2019 1:31:43 PM ...
Amphenol MP-6ARJ45SNNW-030 CAT6A FTP Shielded Patch Cable (650-MHz ...
Buy 30ft Amphenol MP-6ARJ45SNNW-030 Cables Direct from the Factory at Cables on Demand. Amphenol White Category-6A (CAT6A) FTP Shielded Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil-Screened Twisted Pair ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Emissions, Safety and Comfort - amphenol-sensors.com
4 Temperature Amphenol Advanced Sensors temperature sensors are suitable for numerous applications of Tier 1 and OEM products. We tailor sensing elements to your systems,
Länder - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
01 preliminary 03/22 approved: checked: drawn: see pdm see pdm bfb 03/31/22.1002.54.1122.84.0340.86.0150.38.180 max4.57 max.083±.0012.11±0.03.1774.50
Protimeter F-CAL Test Kit - amphenol-sensors.com
2 INS8801, Rev. A Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers May 2017 Important: Before you start 1. Before using the F-CAL kit to calibrate a Speedy Moisture Tester please read the Model
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Temposonics
Parameters Specification Temposonics low profile-style EP linear-position sensor parameters fo rw ard acting reser ve actin g Position magnet Active sensor stroke
The right angle - temposonics.com
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Jumper Cable - amphenol-antennas.com
Weather Standard IEC 68 40 / 85 / 21 Weatherproofi ng Standard IP68 Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 RoHS Compliant Yes Mechanical Characteristics Molding Over-Molding Nut Torque 4.3/10 5 N∙m 7/16-DIN 25 N∙m Torsion (Cable Connect) 300 N∙m Tensile Force (Cable Connect) 95 N
EU Declaration of Conformity - AMPHENOL PROCOM
EU Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: 19” Rack-mountable Simplex Relay Combiner Product name/Type no: PRO-COM150-SRC-2 PRO-COM450-SRC-2 PRO-COM150-SRC-3 PRO-COM450-SRC-3
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Home - Amphenol Australia
Home - Amphenol Australia
Battery Master Switch BMS01 - el-cab.com.pl
Ø 21 Ø 16 Ø 13 IP54 Ø .827 Ø .63 Ø .512 All dimensions without tolerances are for reference only. In the interest of improved design, performance and cost effectiveness the right to make changes in these specifications without notice is reserved. Product markings may not be exactly as the ordering codes. Errors and omissions excepted.
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A