Search Results for 21-33398-31
250TPA08/nrg250TPA08 - Amphenol Broadband Solutions
3 All rights reserved. 250TPA08/nrg250TPA08 Amphenol Network Solutions 6.5.2020 150352 509.926.6000 — amphenol-ns.com.com Table of Contents Section One: Overview ...
Parts Search - Amphenol Industrial Operations
Our partners collaborate closely with us to maintain a well-stocked inventory, ensuring easy parts search so engineers and buyers can quickly access the parts they need.
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Canada
3 TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:[email protected] MICRO-D T ABLE OFC ONTENTS MICROMINIATURE CONNECTORS: GENERAL INFORMATION Why Use Amphenol Precision Stamped and Formed Contacts? p5 Connector / Component Terminology p6 Specifications
2M805 HIGH SPEED CONNECTORS - Amphenol Aerospace
usti Lidethae he (0)3-31 Eai idethaaphe-aa. www.aphe-aespae. .aphea. GIGABIT ETHERNET Connector Signal Layout 9-10 Contact Number Signal Name Signal Description 1 BI_DC+ BiDirectional C+ ... 21 25 26 24 23 18 15 11 1 6 3 9-10 11-19 12-26 USB 3.1 GEN 1 (3.0) Connector Signal Layout 9-10 Contact Number Signal Name Signal Description 1 HS_DM USB2-
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Amphenol Corporation 2020 Annual Report
five years ending December 31, 2020 with the performance of the Standard & Poor’s 500 (“S&P 500”) Stock Index and the Dow Jones U.S. Electrical Components & Equipment Index. This graph assumes that $100 was invested in the common stock of Amphenol and each index on December 31, 2015, reflects reinvested dividends and is weighted
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
21.3 15.8 13.7 4xR7.0 45.0 31.2 16.5 23.9 13.8 19.7 4xR4.0 4xR0.8 4xM4 4x6-32 Thread M4 21.8 RECOMMENDED MOUNTING HOLE A1 RELEASE NUMBER 20/NOV/17 ROOKIE TOMMY A2 C0866S UPDATE DRAWING 14/MAY/18 ROOKIE TOMMY A3 UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY 4xR0.8. Machined Contacts, Sockets & Pins
HIGH PERFORMANCE P-CLAMPS Support Clamps
System Attachments www.amphenolpcd.com infoamphenolpcd.com 1(978) 624-3400 72 Cherry Hill Drive, everly, MA 01915 5. HIGH PERFORMANCE P-CLAMPS. Specifications. Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000
Data Sheet GB-S Analog - Temposonics
21 f6 GB-J Controlling design dimensions are in millimeters and measurements in ( ) are in inches ... (0.31) Ø 19.8 (Ø 0.78) Ø 30.5 (Ø 1.2) 7.6 (0.3) Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 U-magnet OD33 Part no. 251 416-2 Ring magnet Part no. 402 316 Material: PA ferrite GF20 Weight: Approx. 14 g Surface ...
Quick-Connex® M12 DC Micro Cordsets - TPC Wire
Quick-Connex® M12 DC Micro Cordsets make replacment of electrical and electronic control devices quick and simple. Cordsets made with Trex-Onics® Control Cable are designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals.
STRAIN RELIEF CLAMP BACKSHELLS
Visit amphenolpcd.com for more information TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
MS, 97 AND 97B SERIES
21.20: 5.60: 197: Notes: For protective caps without chain or with nylon cord, contact factory. Standard - black anodised finish. For alternative finishes, contact factory. Standard - straight knurling. For diamond knurling on caps, contact factory. BACK ...
608 Series | Amphenol LTD
Operating temperature -55°C to + 125°C; Nickel Aluminium Bronze shells; Threaded anti-vibration coupling mechanism; Crimp or solder contacts; Shell sizes 8 to 24 and up to 61 contacts
Amphenol Aerospace
21-33123-543 Contact, Socket, Coaxial Type LJT-R, TV-R Crimp (MIL-DTL-38999 Series I & III) Installation Instructions See table on reverse side for coaxial cable recommended, type assembly instructions code, stripping dimensions, tool selector settings, crimping tool, positioner and insertion/ removal tool information.
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
Table of Contents - アンフェノールジャパン株式会社
LJT-R, JT-R, TV-R, Amphe-Lite, and SJT-R Series 6-21 Miniature Cylindrical Connectors Includes MIL-C-26482 types 22-29 Standard and Heavy Duty Cylindrical Connectors Includes MIL-C-5015 and MIL-C-22992 types 30-33 Rectangular Connectors 34, 35 TYPICAL CONTACT INSTALLATION INSTRUCTION FOR COAX CONTACTS 36 ADDITIONAL CONTACT STYLES AND CONNECTOR ...
SC39 - amphenol-socapex.com
19-31 19-32 19-35 19-88*1 21 21-11 21-16 21-AJ 21-35 21-39 21-41 21-48 21-75 21-121*1 Q Q Q Y Q 23 23-06 23-14 23-21 23-35 23-53 23-54 23-55 23-151*1 Y. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
MIL-C-39012 INSPECTION - Amphenol RF
"amphenol rf, 31-4452 and date code" 4. shows cable entry dimensons. ferrule mark 'm39012/26-0503 74868 yyww' (4 digit date code, year and week) 0.027#.002/.000 safety wire holes scale 2.000 scale 2.000 recommended cable stripping dimensions. author: amphenol rf created date: 8/9/2013 10:58:21 am ...
gtc-e-series-catalog-amphenol-industrial
Panel Cut-Out Dimensions 21. www.amphenol-industrial.com Amphenol 4 GTC-E Series GTC-E series is developed from Amphenol GT Series Reversed Bayonet Coupling Connectors. ... 22 1.2500-18UNEF 33.8 23.05 37.4 4.0 31.8 41.0 3.2 32 1.8750-16UN 37.3 24.05 53.4 4.0 44.5 57.0 4.3 36 2.0625-16UN 37.3 24.05 59.6 4.0 49.2 63.5 4.3 030R Rear panel mount ...