Search Results for 21-33398-31
Data Sheet EP2 Start/Stop - Temposonics
Phone: +44 79 21 83 05 86 E-mail: [email protected] SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Offi ce Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Offi ce Phone: +81 3 6416 1063 E-mail: [email protected] temposonics.com
ENVIRONMENTAL EMI/RFI BACKSHELLS
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
DWG NO - Amphenol Sine
A1 -- RELEASED DRAWING Jun-21-2018 Blink Tommy MASTER KEYWAY " 35.3 RTS1BS18*23Sxx XXXX 89.0 Ref 31.5 N KEY-40°C ~ +105°C PART NUMBER-40°C ~ +125°C RTS6BS18N23S RTS6BS18N23S03 DIMENSION "A CABLE OD RANGE 16.5 MM 18.5 MM 10.0-16.0 MM 12.0-18.0 MM " A 33.3 Ø34.8. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA ...
Heavy Duty Cylindrical MIL-C-22992 QWLD - Amphenol Aerospace
21 Amphenol Heavy Duty Cylindrical Connectors MIL-C-22992, QWLD wall mount receptacle cable connecting plug box mount receptacle jam nut receptacle ... 36-9 A 31 1 2 14 14 36-10 A 48 48 36-11 A 48 48 36-12 A 48 48 36-13 N, P, Q = E; Bal. = A 17 2 15 36-14 D 16 556 36-15 M = D; Bal. = A 35 35 36-16 A 47 7 40 36-17 A 47 7 40
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
iso view ( 1 : 1 ) explored view ( 1 : 1 ) a b c d e f a b c d e f 1342 5 678 1 2 3 4 5 687 legend key product characteristics sheet third angle projection this ...
M28876 Fiber Optic Connectors
Shell 23 – 18 channels or 31 channels ... Mating Durability 500 cycles per EIA/TIA-455-21 Vibration EIA/TIA-455-11, Test Condition II & VII, 30 minutes / Axis Mechanical Shock MIL-STD-901, Grade A, Class I Thermal Shock-40 ...
FLANGE MOUNT - amphenolpcd.com
C backshellsamphenolpcd.com FLANGE MOUNT 3/4 PERIMETER M85049 /95 -10A A SERIES SLASH # DASH A & CLASS # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1
WBX033X21M050 Archives - Amphenol Antenna Solutions
WBX033X21M050 Archives - Amphenol Antenna Solutions
HIGHLY RUGGED TRANSMIT & RECEIVE - Amphenol Aerospace
21-032907-041 or equiv. 2 places socket contact size 22d 10-497623-085 22 places see detail led indicator 6 places main keyway a 1.988 1.438 1.098 1.115±.015 1.095.200 2 places.715 2 places 3.475 2 places thru hole.005 4 places r.100 .180 .005 4 places.200 2 places j1 connector receptacle tvp00rqw-17-25s(lc) j2 connector receptacle tvp00rw-25 ...
Fiberglass Base Station Omnidirectional Antennas - PCTEL
Rugged – White UV-resistant pultruded fiberglass radome, thick-walled aluminum mounting base; Multiple options – Unity, 3 dB, 5 dB, 7 dB models
Model 002C10 | PCB Piezotronics
Lead Time for 21-30 is 10 Dys. Lead Time for 31-50 is 15 Dys. Lead Time for 31-50 is 15 Dys. Product Description; Specifications; Documents & Downloads; General purpose coaxial cable, white FEP jacket, 10-ft, 10-32 plug to BNC plug. Cable assembly consists of the following components: Model 002 cabling
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
- Contact Size 12 Options - Amphenol Sine
31.0 43.0 Max 22.8 Amphenol RTS6BS18*8PHECxx XXXX MASTER KEYWAY A2 UPDATE NOTES Jul-06-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-21-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY. ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, ...
Temposonics
In accordance with EN 60079-0, EN 60079-1, EN 60079-31 Only with ATEX and IECEx approved cable glands Class 1, Devision 1, Groups A, B, C, and D hazardous locations, temperatur code T5 ... Tel. +86 21 6485 5800 Fax +86 21 6495 6329 [email protected] www.mtssensors.com. Created Date:
STRAIN RELIEF CLAMP - Amphenol PCD
Visit amphenolpcd.com for more information TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:[email protected] 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Choosing Ethernet Wiring. PROFINET: This industrial Ethernet cable uses foil and braid shielding to protect signals from the noise expected on plant floors.; CAT6: These cables are backwards compatible with all previous CAT cables, have larger gauge wires, can be run in longer lengths, support up to 10 Gbps and 250 MHz bandwidth, and are longer-lasting. ...
Diesel Flow Meters - Airmar
AIRMAR's new SmartFlex™ single- and dual-chamber Diesel Flow Meters, powerful data reporting devices designed for the fuel consumption measurement of engine systems with flow rate requirements up to 4,000 LPH. The DFMs are for use with Airmar’s SmartFlex and SmartBoat® solution where they are configured using the SmartFlex View interface.
TIE WRAP AE - amphenolpcd.com
Visit amphenolpcd.com ion TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group K D38999 Series I & II M85049 /56 - 10 W SERIES SLASH # COUPLING DASH # FINISH 56: Straight 57: 45°
B A1 - Amphenol Sine
21.0 19.8 6 requires contact retention wedge aw3p 43.2 40.5 31.8 30.4 22.5 4x Ø4.32. a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked: