Search Results for 21-33398-31
Micro HDAS - アンフェノールジャパン株式会社
Micro HDAS Miniature High-Density & Reliability 1,27mm / .050 pitch PCB connector www.amphenol-socapex.com
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
Buchseneinsatz 16-Pol
31.07.2015 PWÖLF D 2 A B 4 D Weitergabe sowie Vervielfältigung dieser Unterlage, Verwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich ... climatic category IEC 60068-1 40 / 125 / 21 upper temperature IEC 60512-11-9 +125 °C lower temperature IEC 60512-11-10-40 °C Mechanical Characteristics Standard Value
Power Splitter - amphenol-antennas.com
Weight 0.19 kg (0.41 lbs) 0.21 kg (0.46 lbs) 0.24 kg (0.53 lbs) ... (-31° F to +167° F) -35° C to +75° C (-31° F to +167° F) Relative Humidity Up to 100% Up to 100% Up to 100% Operating Air Pressure 70-106 kPa 70-106 kPa 70-106 kPa Application Indoor Indoor Indoor Environtmental IP65 IP65 IP65 Packaging Characteristics
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
B A3 - Amphenol Sine
receptacle,24-21 pos, pin contact reduced dia. seal, ahdp series b a3 none 1 1-- tommy recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø43.08±0.12 41.45 +0.2-0 110°ref 110°ref Ø50.8 47.6 main polarizing keyway 1 11/16-18 unef thread 1 11/16-12 un thread ∅40.1 2.6 12.8 10.7 42.1±0.5 size 12 contacts (4 places) 6 ...
Temposonics
I 5 I Temposonics® ER IO-Link Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cord sets Rod ends 45,5 ØM12 Ø 4 Ø Ø 12 (0.5) 26.5 (1.04) 31.5 (1.24) M12 26,5 M6 36,5 ¼"-Ø (Ø
TULC Combination Sensor - アンフェノールジャパン株式会社
31 = Device Functioning Properly. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(7 EVVERX] LT AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1) ... 10/7/2019 1:21:41 PM ...
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
17-31 m 19 4 11 4 17-35 m 55 55 17-99 i 23 21 2 19-11★ ii 11 11 19-31 m 15 12 1 2 19-32 i 32 32 19-35 m 66 66 21-11★ i 11 11 21-16★ ii 16 16 21-35 m 79 79 21-39 i 39 37 2 21-41 i 41 41 21-75★ m 4 (see note) 23-6★ m 6 6 23-21★ ii 21 21 23-35 m 100 100 23-53 i 53 53 23-54 m 53 40 9 4 23-55 i 55 55 25-4 i 56 48 8 25-7 na 99 97 2 25-8 ...
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Home - Amphenol Canada
Home - Amphenol Canada
Temposonics Linear Position Sensors & Liquid Level Transmitters
Nov 21, 2023 by Temposonics With our continuous growth, it was only a matter of time before we would expand our manufactur-ing and office spaces. We will take this step in the first quarter of 2024, and we are filled with en-thusiasm and pride for this new milestone.
mps02-bsfa032s | Amphenol Global Search | Amphenol
MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源端子 常规特性: IP68/IP6K9K级防水 互配次数: 最少100次 性能
Technical features - RFS Technologies
RCF12-50JFL REV : P3 REV DATE : 21 May 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 3. ATTENUATION Frequency, MHz ... 8/31/2024 10:23:13 AM ...
62GB | Amphenol LTD
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts, and 1500 for palladium contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
0.21 in. 0.27 in. 0.30 in. 0.35 in. 0.38 in. 0.44 in. Red 21 Blue 24 Gray 29 Brown 33 Green 37 Pink 42 Black 45 Wire Size RADSOK Size Current Rating SurLok Assembly Part Number Lug Only Part Number Conductor Max. Dia. Crimp Code 3.6mm 5.7mm 8.0mm 10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 ...
Temposonics
I 6 I Temposonics® EP2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile b Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)*
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range