Search Results for 21-33398-31
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
441014blk 441014wht 441014red 14 7/22 51 0.162 21 441012blk 441012wht 441012red 12 19/25 66 0.182 31 441010blk 441010wht 441010red 10 19/23 90 0.238 52 441008blk 441008wht 441008red 8 54/25 125 0.294 85 441006blk 441006wht 441006red 6 84/25 167 0.365 125 441004blk 441004wht 441004red 4 133/25 226 0.399 168
EU RoHS II Certificate of Conformance - Amphenol Aerospace
August 21, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description
SYSTEM ATTACHMENTS - amphenolpcd.com
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (such as AS21919). Featuring a locking feature,
Betriebsanleitung T-Serie CANbus
Sensor mit Ex-Zulassung Betriebsanleitung Magnetostriktive Lineare Positionssensoren T-Serie CANbus $7(; 8.([ ,(&([ &(& 1(& .&V &&& 3(62 ]HUWL ]LHUW -DSDQLVFKH=XODVVXQJ
HIGH VOLTAGE 38999 - Amphenol Aerospace
randon ron Phone: 1 (607) 563-5685 • Email: rownamphenol-aao.com amphenol-aerospace.com amphenolmao.com 1. 2. 3. 4. 5. 6. 7. 8. Connector Type Shell Style Service ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033213-042 YES CONTACT ASSEMBLY, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
REVISIONS - Amphenol Sine
31.80 4x Ø4.29 recommended cutout 4x r0.89 cavity #40 m5 x 0.8-6h threaded insert. part number arc12-40px variants arc12-40pa of: sh: rev: dwg no: title: rev description date ... a1 - release new drawing 05/apr/21 sullen tommy key a (2) place ref drc12-40pa part number arc12-40px variants arc12-40pb ref drc12-40pb part number arc12-40px ...
Installation Guide
2 WaveTrax Amphenol Network Solutions All rights reserved. 150727 A1 03.10.23 1.509.926.6000 — amphenol-ns.com Installation Guide, Part Number 150727 A1
$PSKHQRO - amphenol-sine.com
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),(' 3/ '(&
Amphenol JT/LJT Subminiature Cylindrical Connectors
1 Amphenol® JT/LJT high reliability and high contact density with maximum weight and space savings Amphenol® JT Connector Amphenol® LJT Connector Amphenol® LJT and JT Series subminiature cylindrical connectors are qualified to MIL-DTL-38999*, Series I and II
MSC Certificate - ssi-sensors.com
MSC Certificate - ssi-sensors.com
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-901336-017 YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
ORDERING OPTIONS - Amphenol Antenna Solutions
12-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2180 | 2490-2690 | 2490-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Corporation - 2nd Quarter 2019 Earnings
Replay is available until 11:59 PM ET on Wednesday, August 21, 2019. Call in numbers: Toll free: 866-485-6428 Toll numbers: +1-203-369-1627 Pass code: 7183. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance ...
ARINC 801 Fiber Optic Series
Shell Size 21 #21-16 Shell Size 23 #23-24 Shell Size 25 #25-32 . Receptacle Grommet Face: Receptacle Grommet Face . H . A B G D C M. C F . Shell Size 11 D D. Shell Size 13 . Shell Size 15 Shell Size 17. Shell Size 19 . B . P A A C . N B P a R S. S C . Z R ET D. M Y U E X W N c d e U . b j f V M a h g W FP. L V F. K G . J H . Shell Size 21 Shell ...
STINGRAY - amphenolpcd.com
Building 21, 1st Liao Keng Industrial Zone, Shi Yan Street Bao An District, Shenzhen 518108 China T: +86 755 8173 8000 Asia Amphenol PCD USA 72 Cherry Hill Drive Beverly, MA. 01915-1065 USA T: +1 978 624 3400 Amphenol Canada Corporation 605 Milner Avenue Toronto, Ontario Canada M1B 5X6 T: +1 416 291 4401 North America Amphenol Argentina
Broadband | Markets - Amphenol
Charles Below Grade Enclosures (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures store fiber optic and copper cable slack, meters, sealed cases, control valves, ground rods, signal controls, and various other equipment.
Tower Mounted Amplifi er - amphenol-antennas.com
DC Supply Voltage 24 V DC nominal (8-31 V DC) Power Consumption < 4 W Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class 1.2 Ingress Protection IP67 EMC EN 301 489-8 Safety Standards EN 60950 MTBF (minimum) 1 Mh/TMA
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 17, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace