Search Results for 21-33398-31
Wire-to-Board Connectors | FCI Basics | Cable to Board - Amphenol CS
FCI Basics is the leader in Wire-to-Board connectors. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the growing demands our customers face.
Features - amphenol-antennas.com
Elevation Beamwidth (3 dB) degrees 30.2° ± 3.6° 30.6° ± 3.6° 31.2° ± 5.5° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 12 Isolation Intraband dB > 25 Interband dB > 28 ELECTRICAL SPECIFICATIONS Y1 Y2
6898310Ev - Amphenol Antenna Solutions
Cross Polar Ratio Main Direction (0°) dB > 17.1 > 19.3 > 22.7 > 21.5 Maximum Effective Power Per Port Watts 300 Intra Band Isolation dB > 25 Inter Band Isolation dB > 28 Standard values based on NGMN-P-BASTA version 12.0 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y1 Frequency Range MHz 1695-2690
Series 3 - amphenol-in.com
* To complete order number, add shell size and suffix number. For example, shell size 11 with olive drab cadmium nickel base chain assy with small link D38999/33-W-11-R.
Temposonics
Parameters Specification Temposonics low profile-style EP linear-position sensor parameters fo rw ard acting reser ve actin g Position magnet Active sensor stroke
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033102-021 YES CONTACT, PIN, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
CAT7 ETHERNET CABLE - amphenol-airlb.de
Frequency 1 4 10 16 20 31,25 62,5 100 155 200 300 600 Next (dB) 80 80 80 80 80 80 75,1 72,4 69,6 67,9 65,3 60,8 PSNext (dB) 77 77 77 77 77 77 72,5 69,4 66,6 64,9 62,3 57,8
Temposonics
550996 C SENSORS R Temposonics® Magnetostrictive Linear-Position Sensors E-Series Model ER Sensor Analog and Digital Pulse Outputs Product Specification
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ ; .(<:$< 5(9'(6&5,37,21 '$7(5(9,6,216
Pro/ENGINEER - C HVCON1MXXXXAXL0000X
Temperature in oc -40 -30 -20 -10 10 20 30 40 50 60 70 80 90 100 110 120 842,71 882,22 921,60 960,86 1000,oo 1039,03 1077,94 1116,73 1155,41 1193,97
E124-C-RNJ-LP.indd - Amphenol-Air LB
21 65 146.1 22 49.5 23 80 179.8 27 60.7 25 102 229.3 34 76.4 Durability: 500 cycles <<< ELECTRICAL CHARACTERISTICS Contact size 22D 20 16 12 8* 4* Current (A) 5 7.5 13 23 60 100 Contact rating - nominal current per contact: Contact size 22D 20 16 12 8 4 Resistance (mΩ) 8 4.7 2 1.1 0.6 0.26 Contact resistance: Insulation resistance: - at ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Frequency Plan - marport.com
You can add to Scala2 measures coming from winch control systems that use the following NMEA sentences.
Products - アンフェノールジャパン株式会社
Train-line MU and Communication Receptacles and Jumpers All Amtrak special service receptacles are modifications of Pyle-National’s standard MU (multiple unit
TITLE
a1 release drawing 30/aug/21 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm retaining ring - blue tommy Ø43.08±0.12 1 11/16-18 unef 2a thread m38x1.5 6g thread 12.8 2.6 41.5 110°ref 110°ref main polarizing keyway Ø50.8 Ø40.10 ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF3321-60018-1S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
アンフェノールジャパン株式会社
Science & Technology Connector test results and ratings in brief CN30-D020 PV - KBT 3 (configurable) PV - KB T 3 (preconfigured) Y-S013AOV-F Helios H4, H4CMC4D / PV-100508-F
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 30, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033876-002 YES CONTACT, PIN, TWINAX 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)