Search Results for 21-900702-001
SMPM Connectors - RF Connectors | Amphenol RF
The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This family of interconnects addresses small package design needs; it can be utilized as a highly shielded interconnect for high data rate applications or in a board-to-board system using a floating bullet adapter.
PCTEL Reports Fourth Quarter and Full Year 2022 Financial Results
Adjusted EBITDA increased 21.7% year-over-year to $3.7 million Launched new features in the SeeHawk™ Central cloud platform which simplifies the tracking, review and approval of public safety network coverage testing ... Common stock, $0.001 par value, 50,000,000 shares authorized at: December 31, 2022 and December 31, 2021, respectively, and ...
PCB
PCB
Model 356A01 | PCB Piezotronics
Model 356A01:Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube
Model 032 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 20 pF/ft: 65.6 pF/m: Physical: Cable Jacket Diameter: 0.085 in: 2.16 mm [1] Cable Jacket Material: FEP: FEP: Cable Jacket Color: Clear: Clear: Conductor Style: Stranded - 7 Strands 38 AWG: Stranded - 7 Strands 38 AWG: Conductor Material: Silver Plated Copper Alloy: Silver Plated Copper Alloy
Model M101A04 General purpose ICP® pressure sensor, 1000 psi, 5 ... - PCB
vn.437± .001 [11.10± .03] x.030 [.76] ® 6 4 5 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REV I SON REV DESCRIPTION DIN G UPDATED NOTES 54569.31 [7.9].34 [8.6] 2 7/16" HEX MODEL ...
Standard high impedance cable assemblies
Bend radius, min. in. (mm) 0.950 (24.13) 0.850 (21.59) 0.850 (21.59) 0.850 (21.59) Connector characteristics Type 10-32 to 10-32 10-32 to 10-32 10-32 to BNC 10-32 to 10-32 Bend relief Fluorosilicone rubber Fluorosilicone rubber Fluorosilicone rubber Fluorosilicone rubber Environmental characteristics Temperature range °F (°C) -100 to +500
High Speed Cables for Next Generation Data Communication
Using our high-performance shielded twin-axial SKEWCLEAR wires, SFP passive copper cable assemblies offer both low cross-talk pair-to-pair skew. These cable assemblies are compliant to SFF-8402 MSA, SFF-8431/8432, SFF-8024, 25 Gigabit-Ethernet (25 GBASE-CU), Gigabit-Ethernet (IEEE 802.3by) and 32G Fiber Channel (32GFC Gen 6) standards, and can support a majority of SFP28-based equipment in the ...
Model 019 | PCB Piezotronics
Model 019:4-conductor, 36 awg, twisted bundle, shielded, flexible lightweight silicone cable (price per foot)
What is Insertion Loss and how is it specified? - Amphenol RF
Insertion Loss, expressed in dB is defined as 10*log (Po/Pi) where Po= Power Out and Pi=Power In.. There are 3 main causes of Insertion Loss: Reflected losses are caused by the VSWR of the connector.. Dielectric losses are caused by the power dissipated in the dielectric materials (Teflon, rexolite, delrin, etc.).. Copper losses are caused by the power dissipated due to the conducting surfaces ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Nov 21, 2023 by Temposonics With our continuous growth, it was only a matter of time before we would expand our manufactur-ing and office spaces. We will take this step in the first quarter of 2024, and we are filled with en-thusiasm and pride for this new milestone.
Model 056 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 27 pF/ft: 89 pF/m: Physical: Cable Jacket Diameter: 0.19 in: 4.83 mm [1] Cable Jacket Material: PTFE: PTFE: Cable Jacket Color: Orange: Orange: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor ...
Model 401B04 | PCB Piezotronics
Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. Product Description; Specifications; Documents & Downloads; ICP® sensor simulator, for signal conditioner testing . Temperature Range: +30 to +150 °F (-1.1 to +65.5 °C) Housing Material: Aluminum ...
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
A A - CarlisleIT
.002±.001 0.06±0.02.0070±.0002 0.178±0.005 section a-a scale 20 : 1 ins/body -0.05/0 pin/body +0.05/0 revisions rev. description date approved - initial release 07/03/2018 mm 1 updated part number 10/24/2018 dl 2 added sheet 2 pcb definition 2/15/2019 pv 3 added section view 3/7/2019 pv
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
Model 057 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 24 pF/ft: 79 pF/m: Physical: Cable Jacket Diameter: 0.19 in: 4.83 mm [1] Cable Jacket Material: PTFE: PTFE: Cable Jacket Color: Orange: Orange: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor ...
Model 130B40 | PCB Piezotronics
Model 130B40:Low-profile surface pressure microphone and preamp, prepolarized
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.