Search Results for 21-902330-001
Model 113B21 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Share. Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties. A security yellow TSE dual-layer jacket provides protection against abuse ...
PRODUCT NUMBERPCB THICKNESSDIM A - Amphenol CS
21.15 ref 2 23.95 ref. note 7 general characteristics and rohs informations: see product specification gs-12-447 sheetof title dwg no size projectionproduct family ... gs-20-001,ta-941 product numberpcb thicknessdim "a" 88946-x12lf 88946-x02lf 3.53 1.62.90 2.4 11. for reccomended pth dimensions refer drawing no : 58351. 3.05 ref note 4 88946 ...
B75H Chirp-ready Tilted Element Thru-hull - AIRMAR
B75H-B75L-B75M Installation. 600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per MIL-STD. 202 method 106 Comply
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
Enclosures 20 - 21 Instrumentation 22 - 23 Process solutions 24 - 28 4-20 mA & HART sensors 25 Intelligent transmitters 26 - 27 Hazardous area sensors 29 Sensor selection chart 30 - 31 Resources 32 - 33 +1 (301) 330-8811 1-800-WILCOXON [email protected] wilcoxon.com buy.wilcoxon.com Table of contents @WilcoxonSensing
Model 045m21b/001 | PCB Piezotronics
CUSTOM CABLE, 045M21B/001 Model 045M21B/001. Add to Quote. Product Description; Specifications; Documents & Downloads; Low noise Kevlar cable, 1-ft, 2-socket, 500°F, 7/16-27 UNS-2B plug to pigtails. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
All Categories On Amphenol NEXUS Technologies
Created Date: 12/21/2009 1:17:20 PM
Model TLD339A37/NC | PCB Piezotronics
Model TLD339A37/NC. Product Description. Specifications. Documents & Downloads. UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature coefficient LTC, +356F temp rating, TEDS 1.0, no mating cable supplied. Electrical Filter Corner Frequency: >15 kHz.
Portable Cord re e Super-Trex Ultra-Gard™ Portable Cord
T re e / USA 00-1- / Canada 00--01 / exico 001---1 / tpcwire.com Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-21-9. 1 er e We e Super-Trex® Ultra-Gard™ Portable Cord Portable Cord Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for
M12883 Qualified Relay Sockets - Amphenol PCDAmphenol PCD
Amphenol PCD’s Relay Sockets are qualified to MIL-PRF-12883 specification and have an amp range between 2 and 25. Offered in various types and configurations, they feature state of the art ultrasonically bonded interfaces between the dialectric components, eliminating air paths and providing protection against moisture and degradation.
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
Micro SD and SD Card Sockets | Input Output Connectors | Amphenol
MEMORY CARD CONNECTORS WITH SUPPORT FOR UHS-I AND UHS-II. Micro SD and SD card sockets are user-friendly and ideal for use in portable devices such as digital cameras and mobile phone. They are also suitable for server applications as well as automotive devices, notebooks and Server. These 2.70mm ultra-thin card socket saves on space and has a ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Miniature Rugged Connector Series
001 PC Tails 002 Solder Buckets 003 Backshell SCE2 – B– XXX XX – XX –X X– XXX ... 21 2 4 26 5 23 18 15 1 06 –09 07 –12 07 –14 23AWG contacts 07 –19 20AWG contacts 28 AWG contacts *View from rear of receptacle is mirror image of above. H i g h D e n s i t y T e r r a p i n 8 TERRAPIN SERIES
D:ProjectNOKIACA-100769-000 Model (1)
Title: D:ProjectNOKIACA-100769-000 Model (1) Author: davis.guo Created Date: 12/14/2018 8:55:48 AM
Model 208C01 | PCB Piezotronics
Model 208C01. $515.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 4 Wks.
Mini Cordsets - TPC Wire
Quick-Connex® Mini DeviceNet™ Flex-Net Cordsets. Trex-Onics® Mini Device Net Flex-Net Cable Assemblies take all the advantages of our Flex-Net Cable with its heavy-duty jacket and ultra-shield construction and add a molded mini head which is permanently bonded to the cable providing a superior water and chemical resistant seal. View Product.
G:AutoCad DrawingsDWGHC1500-XX-X00 Model (1) - EBY Electro
Title. G:AutoCad DrawingsDWGHC1500-XX-X00 Model (1) Author. Mark. Created Date. 6/28/2016 8:21:15 AM.