Search Results for 21-902330-001
Temposonics
Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection3 IP65 (correctly fitted) Shock test 100 g (single shock), IEC standard ...
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Training Events | PCB Piezotronics
Featured Speaker: Ken Watkins Ken Watkins, Technical Sales Specialist, PCB Piezotronics Inc. (Presented on May 21, 2020) goes over types of acceleration, transduction, frequency response, selecting the righ accelerometer, mounting methods, and typical applications. Replay Webinar
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
FeederClamp - Amphenol Antenna Solutions
FeederClamp - Amphenol Antenna Solutions. Secure and organize your cables with our durable and easy-to-install clamps.
163-045101-00 | Amphenol Global Search | Amphenol
163-045101-00 | Amphenol Global Search | Amphenol USB 3.2 CONN GEN2 (Type A, B, Micro) - GSB416445CHR. USB 3.2 GEN 2, Type A, Plug, Right Angle SMT, 9 Pins, Offset 0.3mm, 1.9mm Height, Shell Dip with Nickel Plating, 30μin Gold, Blue High Temperature Housing, Tape and Reel Packaging.
Model 356B18 | PCB Piezotronics
21.6 mm: Size - Length: 1.03 in: 26.1 mm: Size - Width: 0.85 in: 21.6 mm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 8.5 to 13 VDC (TLA) TEDS LMS International - Free Format. English SI; Output Bias Voltage: 8.5 to 13 VDC
Telecom Pedestals & Housings - Charles Industries
Ensuring Network Reliability. As connectivity skyrockets, so does the cost of service interruptions. Let us help you find the right products to safeguard that significant network investment.
UHF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/21/2007 10:07:32 AM
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-55 20-21 ATEX Approved Barrier Glands EX-60 22-23 EX-65 24-25 EX-70 26-27 EX-75 Stopper Box 28-29 Industrial Glands CGA 30-31 CGSS 32-33 CGDS 34-35 CGU 36-37 Accessories ARAdaptors & Reducers 38-39 Nylon Adaptors & Reducers 40-41 Insulated Adaptors 42-43 Mushroom Head Stopping Plugs 44-45 Nylon Mushroom Head Stopping Plugs 46-47
Marport
ell: (+216) 20-543-001 Fax: (+216) 71-736-816. www.msmarine-co.com. Dealers of South Africa. Marport South Africa. Cape Town Western Cape 11 Paarden Eiland Road Paarden Eiland 7405 +27 (0) 79 519 8318. ... +86-21 5838 7839. [email protected]. Dealers of Southern Asia Singapore. RICO (PTE) Ltd. 17 Loyang Lane Singapore 508917 +65 67458472. Rpl ...
F F E E D D - Amphenol Sine
2 50300105-*21 50300105-121-1 ra-top cap 1 3 51270031-521 51270031-521-1 ra-big tube pvc insulator 1 4 53490001-*31 53490001-331-1 m-series backshell assembly 1 mono connector assembly - parts list item part number dwg no description qty acpm-rn 55010303-000 nickel nickel tip and sleeve acpm-rn-au 55010303-001 nickel gold tip and sleeve
Pressure Sensors
Pressure measurement technology translates force from an induced pressure into an electrical signal. SSI’s family of pressure sensors use peizoresistive technology for its sensor signal processing to measure pressure.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Model 352C22 | PCB Piezotronics
Lead Time for 21-30 is 5 Wks. Lead Time for 21-30 is 5 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Miniature, lightweight (0.5 gm), ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-ft detachable, side exit cable.
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
DC RESPONSE ACCELEROMETER - PCB
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.