Search Results for 21-902330-001
Charles Universal Broadband Enclosures
24”-72” 24-48” 21” 4RU or 9RU Power Compartment, 1 or 2 Battery Trays, Radio Shroud, Meter Socket, for 40W RRH CUBE-SC216 Series 48” 24” 21” 16RU Power Compartment, 1 Battery Tray, Radio Shroud, for 60W RRH RL207XX SERIES SMALL CELL CABINETS CUBE-RL207 Series 27” 28” 20”
Vulko-Wrap Insulating Tape
USA 800-521-7935 • FAX 866-528-2930 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 It is recommended that you apply at least two (2) layers of Vulko-Wrap™ over any surface you are covering. The number of layers required is dependent upon the voltage potential of the termination the Vulko-Wrap™ is being applied over, and also dependent
Operation Manual E-Series IO-Link 551845 - Temposonics
Temposonics® E-Series IO-Link Operation Manual I 6 I 3.2 Order code of Temposonics® EP/EL d Connection type D 4 4 M12 male connector (4 pin) e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link g Advanced single-position measurement or multi-position
Quality system & Certifications | Amphenol LTD
Amphenol Ltd operates in compliance with the leading industry standards and certifications in quality, safety and sustainability. The company has a customer-focused quality management system based on ISO 9001, EN9100 and is committed to meet customer expectations of Zero Defects, AS13000 standardisation and AS9145 APQP. Amphenol Ltd hold, meet and exceed many industry
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Amphenol Corporation Announces Two-for-One Stock Split
Amphenol Corporation (NYSE: APH) today announced that its Board of Directors approved a two-for-one stock split to be paid in the form of a stock dividend. Each Amphenol shareholder of record at the close of business on May 31, 2024 will receive one additional share for every share held on the record date. Amphenol expects the additional shares will be distributed on June 11, 2024.
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Amphenol
c10-683826-001 ni plated 90 positive c10-683826-002 black zinc plated 120 negative screw termination crimp termination busbar termination d c a a b c 3 2 1 4 3 format: c-l_e-rev_b this document contains proprietary information and such information may not be disclosed to others for without written permission from the amphenol corp. 4 notes ...
C 16-L - Amphenol Sine
Serie C 16-3 Special type 2 + PE 21 (Shell size 1) Serie C 16-L Special type 4 + PE 22 (Shell size 2) Crimp contacts pin 23 Crimp contacts socket 24 Part No. system for crimp contacts 25 Assembly instruction 26 Technical Information 27 Remarks / Safety classification 30 Summary of Part Numbers 31
High Temperature Pressure Sensors | PCB Piezotronics
Weight: 0.21 oz; Weight: 6.0 gm; $2350.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:116B. Measurement Range: 100 psi; Measurement Range: 690 kPa; Sensing Element: Quartz; Sensing Element: Quartz; Temperature Range: (Operating)-400 to 650 °F;
Model 603C01 | PCB Piezotronics
Lead Time for 21-30 is 15 Dys. Lead Time for 21-30 is 15 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration.
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Choosing Ethernet Wiring. PROFINET: This industrial Ethernet cable uses foil and braid shielding to protect signals from the noise expected on plant floors.; CAT6: These cables are backwards compatible with all previous CAT cables, have larger gauge wires, can be run in longer lengths, support up to 10 Gbps and 250 MHz bandwidth, and are longer-lasting. ...
ATMSeries - Amphenol Sine
.amphenol-sine.com.amphenol-sine.com or more information, contact Customer Service, +1 800 34 32, csramphenol-sine.com 2016 Amphenol Sine Systems Corporation, 44724 Morley Drive, Clinton Township MI 48036 SA.
FAKRA CONNECTOR SERIES - Amphenol RF
DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC ...
SurLok Plus™ - Amphenol Industrial Operations
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools.
AIRMAR - World Leader in Ultrasonic Sensor Technologies
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
www.amphenol-industrial.com RADSERT™ Technical Information Applicati
C10-737500~504-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm RADSERT™ Product Details RADSERT™ 10 www.amphenol-industrial.com. Created Date: 5/18/2020 9:50:21 AM ...
Part No. 550033 Rev. E - Temposonics
21 21 21 22 23 8 DISPLAY UNITS. ... Repeatability: – 0.001% of full scale or – 0.0001 inch (– 0.002 mm)), whichever is greater Hysteresis: 0.0008 inch (0.02 mm) maximum Frequency Response: Stroke dependent, 200 to 50 Hz for strokes ranging from 12 to 100 inches (305 to 2540 mm). Wider response is available. For digital systems, output is ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
d dcn 51086 10/21 stw approved: checked: drawn: dal 02/07/17 dal 02/07/17 ela 02/07/17 rohs compliant.500±.01012.70±0.25.312 +-.001.0037.92 +-0.03 0.08 hex..66116.79.3418.66.2847.21 2x .110±.0012.79±0.03.190 max4.83 max board thickness m7 x .075-6g 2x 1-72 screws rp.3759.53.2506.35 a 2x 1-16" allen key.01220.31 internal pin.0080.20 board ...
Bandlock Adapter - Amphenol PCDAmphenol PCD
Features & Benefits: Ideal for compact designs. EMI/RFI shielding. shield termination by suitable band style. works with heat shrink boots. Offered in QPL, custom solutions, and commerical types