Search Results for 212185 connector
hvrc2p41 | Amphenol Global Search | Amphenol
rht-2-i-3-d | Amphenol Global Search | Amphenol hvrc2p41 | Amphenol Global Search | Amphenol Search Results for HVRC2P30FS106S. HVRC2P30 High Votage Connector. HVRC2P30 is a high voltage, high current connector for 2.5/4/6mm2 wire, with push-pull locking and HVIL contact system. It has IP67/IP6K9K rating, 360° shielding, and coding 1/2/3.
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMP-FR-C07-2-R (Size: 117 kb) SMP-FR-C07-2-R STP 3D Model (Size: 170 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA PCB Through Hole Straight Plug 50 Ohm | 901-9895-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 901-9895-RFX PDF Customer Drawing (Size: 111 kb) 901-9895-rfx IGS 3D Model (Size: 712 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-9895-RFX HFSS 3D Comp Model (Size: 1066 kb ) 901-9895-RFX STP 3D Model (Size: 329 kb )
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FS-C06 PDF Customer Drawing (Size: 79 kb) SMP-FS-C06 IGS 3D Model (Size: 606 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
HDMI RECEPTACLES - Amphenol CS
generation interface replacing the existing DVI connector. It is commonly seen in consumer electronics products, such as digital television, DVD players and set-top boxes. HDMI is backwards compatible with DVI and is much smaller and more user-friendly. The connector system supports the transmission of uncompressed video and audio data
numero de seguridad social | Amphenol Global Search | Amphenol
42545500 | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-3 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-3 STP 3D Model (Size: 391 kb ) 901-143-3 PDF Customer Drawing (Size: 138 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-cs.com
安费诺(常州)高端连接器有限公司 - Amphenol (Changzhou) Advanced Connector - FM 675757 Author: BSI Group of Companies Subject: ISO 9001:2015 Keywords: 安费诺(常州)高端连接器有限公司 - Amphenol (Changzhou) Advanced Connector - FM 675757 ISO 9001:2015 Created Date: 11/14/2023 10:32:27 AM
Fiber Optic Cable Assemblies & Harness | Fiber Optic Cable
Amphenol Fiber Systems International manufactures fiber optic cable assemblies and harnesses for the military, avionics and industrial markets.
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
Cool Edge 1.00mm PCIe Connectors - Amphenol CS
Slim connector design: height 9.60mm; width 5.80mm; length 95mm; Saves more space than standard PCIe ® with slimmer form factor, smaller width and footprint; Simple housing design in vertical configuration; Allows for easy Automated Optical Inspection (AOI) of the connector; Connector design with conductive plastic at the base
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 Mates with SMP-FS-C07-1 or similar SMP Plug Design. Downloads. SMP-MSSB-C07 PDF Customer Drawing (Size: 274 kb) SMP-MSSB-C07 STP 3D Model (Size: 75 kb ) Product Life Cycle. Product Life Cycle;
ePwr | Power Solutions for e-Mobility | Amphenol
Discover the power of Amphenol ePwr™ connectors and cable assemblies. Compact, robust, and cutting-edge, these interconnect solutions are ideal for powering electric 2 and 3-wheelers, offering durable, portable, and energy-efficient solutions.
US Approves $3.64 Billion Sale of AMRAAM Missiles to Japan
A Belgian F-16 with mounted AIM-120 AMRAAM missiles. Jan. 6, 2025 . The U.S. State Department has approved a potential sale of AIM-120D-3 and AIM-120C-8 Advanced Medium-Range Air-to-Air Missiles (AMRAAM) and related equipment to Japan, with an estimated value of $3.64 billion.
2CMA166798R1000 3P+N+E Industrial Plug. Replaces Part# 463P - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA166798R1000 3P+N+E Industrial Plug. Replaces Part# 463P6W.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-2GB100000AE PDF Customer Drawing (Size: 281 kb) 901-2GB100000AE STP 3D Model (Size: 413 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin. Downloads. 901-10511-2 PDF Customer Drawing (Size: 234 kb) 901-10511-2 STP 3D Model (Size: 403 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-2 HFSS 3D Comp Model (Size: 5251 kb ) Product Life Cycle.
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
High-Speed Millipacs for CompactPCI - Amphenol CS
Designed in accordance with IEC 61076-4-101 these high-speed backplane connectors cover the entire range of 2mm connectors required by CompactPCI ® Board. The high-reliability features, stacking without loss of positions, standard length modules, density and durability made it a preferred choice for the rugged and fully enclosed environments.
SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132140 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1551A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: