Search Results for 212185 connector
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132372 STP 3D Model (Size: 278 kb ) 132372 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
2CMA166764R1000 3P+N+E Industrial Plug. Replaces Part# 463P - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA166764R1000 3P+N+E Industrial Plug. Replaces Part# 463P6- 3P+N+E Industrial Plug.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
Poland approves large order for HIMARS rocket launchers
A HIMARS launcher fires on a target range. Sept. 14, 2023 . Poland recently approved a framework agreement with Lockheed Martin to acquire 486 additional M142 HIMARS rocket launchers.
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132109 PDF Customer Drawing (Size: 60 kb) 132109 STP 3D Model (Size: 418 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B2-3GT50G-.085-50: Body Finish: Gold:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
Request Quote | Support | Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
TMM-6-L-08-1 | Amphenol Global Search | Amphenol
The series ranges from 8 to 40 contacts at 1A up to 120VDC with 0.9mm / 1.8mm / 2.7mm pitch. The connectors include mated and unmated versions and an IPx67 option. Amphenol LTW Zeus Din-Rail 7KV & 5KV Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Enhanced 20 GHz Performance. Downloads. SMP-MSLD-PCT-19 HFSS 3D Comp Model (Size: 779 kb ) SMP-MSLD-PCT-19 STP 3D Model (Size: 102 kb ) SMP-MSLD-PCT-19 PDF Customer Drawing (Size: 194 kb)
SMA PCB End Launch Straight Jack 50 Ohm | 901-10003 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10003 STP 3D Model (Size: 412 kb ) 901-10003 PDF Customer Drawing (Size: 154 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Snap-In Yellow Smart Sensor Cap - gemeco.com
Snap-In Yellow Smart Sensor Cap. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132107 STP 3D Model (Size: 495 kb ) 132107 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A2-3GT50G-.085-50: Body Finish: Gold:
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 132443 PDF Customer Drawing (Size: 528 kb) 132443 STP 3D Model (Size: 309 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm. Downloads. 132108 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
Harness in the box - Amphenol Socapex
We fully understand fiber optical connector and termini designs and manufacturing. Once the optical and mechanical requirements of the cable assembly are specified, our application engineers can develop an “end-to-end” interconnect solution. Design creativity, experience and a deep understanding of harsh environments will ensure a ...
High Temperature Series Five Connectors - Amphenol Aerospace
This high-temperature technology is available for other connector series too, such as MIL-DTL-38999 Series III. As today's advanced propulsion systems achieve higher-and-higher speeds, the demand for connectors that can sustain high-heat environments has never been greater. High Temperature Series Five is the ultimate solution for high-heat ...
radsok-power-connectors-catalog-amphenol-industrial
electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors and interconnect systems to the Industrial, Military and Telecommunication markets. Amphenol Amphenol 1 Amphenol Industrial Operations
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-3 IGS 3D Model (Size: 169 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134 STP 3D Model (Size: 408 kb ) 132134 PDF Customer Drawing (Size: 261 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)