Search Results for 212185 connector
IndiGo to order 30 Airbus A350-900 aircraft - Amphenol Aerospace
May 8, 2024 . Indian low-cost carrier IndiGo has placed an order with Airbus recently for 30 A350-900 wide-body aircraft. The order includes an option for an additional 70 aircraft.
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm Stainless Steel Passivated. Downloads. 901-_5PZXXXYYAX PDF Customer Drawing (Size: 309 kb) 901-5PA200000AE STP 3D Model (Size: 524 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated:
N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP68. Downloads. 172129-12 IGS 3D Model (Size: 2656 kb ) 172129-12 PDF Customer Drawing (Size: 107 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm. Downloads. 132251 STP 3D Model (Size: 878 kb ) 132251 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 5-6 Y2 1710-2690 MHz (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 7-8 Y3 1710-2690 MHz (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 The illustration is not shown to scale. R1
SMP Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design. Downloads. SMP-FS-C07-1 PDF Customer Drawing (Size: 265 kb) SMP-FS-C07-1 STP 3D Model (Size: 214 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector SMA Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 132344 PDF Customer Drawing (Size: 41 kb) 132344 STP 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Learn More about Connector Mating Cycles - Amphenol CS
For instance, while the mating cycle for a USB connector will be in thousands, a FFC / FPC connector will withstand only tens of cycles. This is because a USB connector is regularly connected and disconnected. On the other hand, an FFC / FPC Connector, which is commonly used in consumer electronics, is not made for routine usage and is unmated ...
SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132132 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901-_5PZXXXYYAX PDF Customer Drawing (Size: 309 kb) 901-5PF705590AE STP 3D Model (Size: 399 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated:
Amphenol - fibersystems.com
Fiber Optic Solutions www.fibersystems.com TACBeam ® Interface Adapter Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
solis microgrid interconnect device | Amphenol Global Search | Amphenol
BMB RF Interconnects . Torque Resistant Edge Launch RF PCB Connectors . NanoRF VITA 67.3 Connector System . 30° Solderless PCB Compression Mount Connectors . Reflow Stable Multiport PCB Connectors . 75 Ω VITA 67.3 SMPM Contacts . Space Attenuators . Secure Locking R/A Cable Connectors .
BMR10-H-B1 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) Dual Gain 15.5 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ Dual 3960 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT
Part Genie - Positronic The Science of Certainty
Click here for a demo of Part Genie [matrix-form]
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace ...
Lanyard Release/Quick Disconnect Connectors include D38999 Series III and Series I Breakaway configurations and T-Line Push-Pull Connectors
SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 132345 PDF Customer Drawing (Size: 40 kb) 132345 STP 3D Model (Size: 381 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Market Connector: Lunar Exploration - Amphenol Aerospace
Market Connector: Lunar Exploration A new age in space exploration is beginning with the moon once again a focal point. A resurgence in lunar exploration is underway and a new age in space exploration has begun. Led by international space agencies and private industry, the push to send astronauts to the moon's surface once again is in motion. ...
Commercial Aerospace | Markets - Amphenol
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.