Search Results for 2131606-6
AHDBM04-24-91PR16 Size 24, 9 Position ISOBUS Receptacle, Pi
AHDBM04-24-91PR16 Size 24, 9 Position ISOBUS Receptacle, Pin, Reduced Seal, Wide Thread Adapter (WTA), Break-Away. Note: Use (Size 8) PN# AT60-204-08141-16 contacts for 6AWG/16mm² applications
AHDP06-24-16SR-SRA 16 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-16SR-SRA 16 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP26-24-16SE
AHDM06-24-16SN Plug, shell size 24, 16 positions, socket, s
Wire Range: 10-14 AWG (6.0-2.0mm²) Amperage: 25 A; Housing Material: Zinc Alloy, Nickel Plated; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal ...
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
> 6.1 in3 (100 cm3) Dimensions (L x D) 4.9 x 1.75 in (124 x 44.5 mm) Weight 8.8 oz (249 g) Power Supply Battery 9 V NEDA 1604A or IEC 6LR61 Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone CCS003 ...
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | APH-716M-NF
7/16 Plug to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Kaye Log II
Sinsheimerstr 6 75179 Pforzheim Germany T: +49 (0) 7231 14335 0 F: +49 (0) 7231-14335 29 Email: [email protected] USA Amphenol Thermometrics Inc. 967 Windfall Rd St. Marys, PA 15857 T: +1 814-834-9140 F: +1 814-781-7969 Email: [email protected] Warranty and disclaimer: The information in this document is based on our current ...
RTS6BS12N2S03 Plug, 4 (2+2) Position, Female, Shell Size 12 - Amphenol Sine
RTS0L-12CG Back Shell size 12, cable range 6.0mm-12.0mm. REQUEST A QUOTE. RTS12CCRG Coding color ring, Green, size 12. Compatible to part # UTS612CCRG. REQUEST A QUOTE. RTS12CCRR Coding color ring, Red, size 12. Compatible to part # UTS612CCRR. REQUEST A QUOTE.
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
AHDM06-24-91SR Size 24, 9 Position ISOBUS Plug, Socket Cont
AT11-001-3.6M Contact Removal Tool, Plastic, Size 8 (3.6 mm). Comparable to PN# 0411-337-1205. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605. REQUEST A QUOTE. AT11-337-1205 Contact Removal Tool, plastic Size 12. REQUEST A QUOTE. AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable ...
AHDP04-24-16SN-SRA 16 Position Receptacle, Size 24, Socket, - Amphenol Sine
AHDP04-24-16SN-SRA 16 Position Receptacle, Size 24, Socket, Reverse Arrangement, Normal Seal, Smooth Ring Adapter. Comparable to PN# HDP24-24-16SN
CAL150 IEC 60942 CLASS 2 CALIBRATOR PRECISION The Larson Davis ... - PCB
SPL variation < ± 0.6 dB Frequency variation < ± 7 Hz Humidity Range 10 % to 90 % RH non-condensing SPL variation < ± 0.5 dB Frequency variation < ± 7 Hz Storage Temperature -40 ºC to +60 ºC Storage Humidity 0 % to 90 % RH (non-condensing) Physical Effective Volume of Calibrator and Microphone (WS2P) 0.253 in³ (4.15 cm3)
TRIAXIAL ICP® ACCELEROMETER - PCB
[6]See PCB Declaration of Conformance PS023 for details. Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 67765 Entered: LK Engineer: AJA Sales: RWM Approved: BAM Spec Number: 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] SUPPLIED ACCESSORIES:
UltraPort QSFP+ - Amphenol CS
FS1 Z38 X 0 Z 6 60 Special Option 60 Resonance Dampening, No Hold Down Tabs Option 3 6 Standard Plating Option 2 30 μ” (0.76 μm) Gold Plating on Mating Area; 100 μ” (2.54 μm) Matte Tin on Tails Over Nickel Underplate 3 15 μ” (0.38 μm) Gold Plating on Mating Area; 100 μ” (2.54 μm) Matte Tin on Tails Over Nickel Underplate
RT06143PNHEC03 3 Position Plug, Male, Shell Size 14,with Si - Amphenol Sine
RT0S-14CG-S1 Short Backshell (straight), Shell Size 14, Cable Range 6.0-10.5mm. REQUEST A QUOTE. RT0S-14CG-S2 Short Backshell (straight), Shell Size 14, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT614DCG Plug Dust Cap with Chain Shell Size 14. Compatible to part # UTG614DCG. REQUEST A QUOTE. TP968 Locator for Daniels crimper tool (MP10A23S)
TRT-8X1-1.27-06-1 - Sheet1
8 7 6 5 4 3 2 1 8 7 6 5 4 3 x.xxx = a 130 ledge road, unit 2 ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. rev scale: 1:2 sheet 1 of 2 revisions rev. description date approved block to block loop through tr assembly trt-8x1-1.27-06-1 3 x.xx = .05 in part or as a whole without the written permission of ...
RT07164PNHEC03 Jam Nut Receptacle, Male with Silicone O-ring Seal and ...
MP10A23S Pin Contact, Machined, Size 8, Silver Plated, Wire Range 3.0-6.0mm², 12-10 AWG REQUEST A QUOTE RT00164SNH Square Flange Receptacle, Female, 4 Contacts, Size 3.6mm, 45A/500V, Shell Size 16
TESTING LABORATORIES - PCB
Dynamic ranges from 6.5 dBA to 183 dB Frequency range: 0.1 Hz to 100 kHz Operating temperatures from -40 to +1,472 °F (-40 to +800 °C) Sensitivities from 0.25 mV/Pa to 450 mV/Pa Special models for 48V phantom power, water and dust concerns, ATEX hazard approved, and more PRESSURE SENSORS
AHDP06-24-91SR16-SRA 9 Position ISOBUS Plug, Socket, Shell
AHDP06-24-91SR16-SRA 9 Position ISOBUS Plug, Socket, Shell Size 24, Reduced Diameter Sea (Blue)l, Smooth Ring Adapter. Note: Use (Size 8) PN# AT62-203-08141-16 contacts for 6AWG/16mm² applications
C091 31N014 200 2 - M16 Front mounting female metal receptac
C091 31D014 201 2 - M16 Female cable connector with internal strain relief and metal locking ring. 14 contacts, gold plated, 6-8mm cable diameter. Contacts included. Comparable to PN# 99-5652-15-14, 99-5652-00-14
AHDP06-24-91SR-WTA 9 Position ISOBUS Plug, Socket, Shell Si - Amphenol Sine
AT11-001-3.6M Contact Removal Tool, Plastic, Size 8 (3.6 mm). Comparable to PN# 0411-337-1205. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605. REQUEST A QUOTE. AT11-337-1205 Contact Removal Tool, plastic Size 12. REQUEST A QUOTE. AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable ...