Search Results for 214 zip code
RJMG214T21425ER | RJ Magnetic 1x4 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of RJ Magnetic jack part number, RJMG214T21425ER.
Interconnects and Accessories for Harsh Environments - Amphenol PCD
A vailable in Mil-Spec M85049, commercial, and custom designs for harsh environments, Amphenol’s Backshell and Dust Cap connector accessories provide strain relief, environmental protection, and EMI/RFI shielding at the termination area of any MIL type connector.
Braided Cables RG 214 - AMPHENOL PROCOM
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. All used materials are free of halogens.
MET005602413011 | Mini Cool Edge 0.60mm | Amphenol
Amphenol is one of the leading manufacturers of Cool Edge Connectors. Contact us today for more details of Mini Cool Edge 0.60mm Connector, Part Number MET005602413011.
FlexFast Mini Flex-to-Board - Amphenol
FlexFast™ Mini Flex-to-Board connector's compact design addresses the growing demand for the automotive applications market.
7-16 Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
RF Connector 7-16 Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm. Downloads. 272114 PDF Customer Drawing (Size: 42 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RG 214 is a Low Loss coaxial cable with double braid and flame retardent ...
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. All used materials are free of halogens. Max. HF power/W. MAX. WORKING VOLTAGE.
MicroSpace™ Crimp-To-Wire Connector Platform - Amphenol CS
Please provide the following details and we will contact you. Alternatively, contact one of our authorized distributors from the listing here. MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch.
50 OHM Coaxial Cable | Cables | Amphenol
Currently we offer pre-terminated 50 Ohm coax cable assemblies available in RG58, RG142, RG174, RG188, RG213, and RG316 configurations. These can be selected with a variety of connector choices including BNC, SMA, RP-SMA, RP-TNC, UHF and N. Have any questions? Talk with us directly using LiveChat.
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 2 M 12G
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 2 M 12G (78.74 Inches) RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Downloads. 182311 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393: Contact Finish: Silver: Contact Material: Brass: Contact ...
CoolPower ® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption.
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
FlexLock™ FPC-to-Board and Flex-to-Wire connector's compact design address the growing demand for automotive application market. The connector design is compliant to USCAR- T2V2 and LV-214 S3 specifications. The connector has nominal current carrying capacity of 2A per contact to support higher power application.
PCI Express ® Gen 6 Flip CEM Card Edge Connectors
The PCI Express ® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe ® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings.
G8234021YBEU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Header Plug; 2.0mm pitch, part number G8234021YBEU.
EDSFF Board Site Connector | Board/Wire To Board Connectors - Amphenol
The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting a highspeed signal up to PCIe ® Gen 5 and PCIe ® Gen 6 and allowing much greater signal path lengths while maintaining SI performance compared to conventional PCB routing methods.
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector ...
MicroSpace™ High Voltage Crimp-to-Wire connectors meet LV214 Severity-2 and operate at 3.81mm, 6.35mm, and 8.89mm pitch, supporting 400V, 800V, and 1200V.
G85B21611142HHR | SIM and Smart Card | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of SIM and Smart Card, part number G85B21611142HHR.
WireLock - Amphenol CS
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with different colors.
0.40mm FFC/FPC Connectors | Flex Connectors | Amphenol
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles.