Search Results for 22 magnum revolver
B A4 - Amphenol Sine
AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20
NTS Labs, LLC MIL-STD-461G Test Report for the Ethernet Switch Box
WARNING: This document contains technical data whose export is restricted by Arms Export Control Act (Title 22, U.S.C., Sec. 2751, et seq.) or the Export Administration Act of 1979, as amended, Title 50, U.S.C., App. 2401, et seq.). Violations of these export laws are subject to severe criminal penalties.
Configurator Singles | Amphenol
Part # 330289: type: PL700SM-N Connector: Circuit Count: 6: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Data Sheet R-Series V RFV Analog - Temposonics
2 Temposonics® R-Series V RFV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
REVISION HISTORY REV DATE APPROVED PRODUCT DATA DRAWING - DCN 50993 08/ ...
- dcn 50993 08/21 see pdm approved: checked: drawn: see pdm tsw 08/26/21 strain relief: m23053/5 performance: impedance: 75 ohms
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
External Antenna 698-960 1559-1606 1710-2170 2300-2690 ST0948-22-001-A External Antenna 2400-2500 MHz ST0228-40-501-B External Antenna 2400-2500 5150-5825 MHz ST0228-40-501-A
Data Sheet R-Series V RP5 SSI - Temposonics
I 2 I Temposonics® R-Series V RP5 SSI Data Sheet 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Technical features - rfstechnologies.com
This PDS*DE series are Power Splitters, designed to evenly split high power cellular signals with minimal reflections or loss. They are specified to cover 380- 2700 MHz.
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Modified ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
2.5 22 2.75 45 3 03 3.25 46 3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are ...
Auto-Latching Medical Connector | Pulse-Lok Connector 320882⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320882
Technical features - rfstechnologies.com
Other Length on request External Document Links Notes PRODUCT DATASHEET HA-DCJMP-BM-10-XX HYBRIFLEX® Power Jumper HA-DCJMP-BM-10-XX REV : C (P REV DATE : 22 Jul 2020 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
PRODUCT DATA DRAWING 01 PRELIMINARY 07/12 FED DATE APPROVED
stw 08/22/12 stw 08/22/12 fed 07/27/12 rohs compliant 3x .312 7.92 hex. rp 1/4-36 uns-2a panel 21.92 3.66 max thickness.863.144.787±.006 19.99±0.15 product data drawing material: body, insert hex nut & clamp nut: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196,
12G SDI BROADCAST SOLUTIONS - Amphenol RF
BNC Straight PCB Jack, 22.96 mm Height: 031-70576-12G. BNC Straight PCB Jack, Bulkhead: 031-70577-12G. BNC Straight PCB Jack Isolated: 031-70578-12G. BNC Right-Angle PCB Jack Isolated: 031-70564-12G. BNC Right-Angle PCB Jack IP67: Part Number. Description: 034-1018-12G. HD-BNC Edge Mount PCB Jack:
Molded Straight Blade Over-Molded Twist Lock Additional Capabilities
EXPERTS IN CUSTOM CABLE AN ASSEMBL SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ
Temposonics® GB with threaded flange Analog Data Sheet 3 TECHNICAL DATA Output Voltage 0…10 VDC and 10…0 VDC (minimum load controller: > 5 kΩ) Current 4(0)…20 mA or 20…4(0) mA (minimum/maximum load: 0/500 Ω)
Amphenol MP-64RJ45UNNW-009 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 9ft Amphenol MP-64RJ45UNNW-009 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP White Cat6 cable with precision-terminated snagless RJ-45 connectors.
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
2 Temposonics® R-Series V RDV PROFINET Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can