Search Results for 22 magnum revolver
Model 086C04 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
Model 086C04 Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 1k lbf, 5 mV/lbf (1.1 mV/N) Installation and Operating Manual For assistance with the operation of this product,
Terminal Junction Modules Series I Size 22D Class D
Size 22, 26 AWG Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage: 1000 VRMS at Sea Level 200 VRMS at 110,000 ft. Current Rating 5 Amps Vibration & Shock: MIL-T-81714 Paragraph 3.5.5 and 3.5.8 Feedback Dimensions Bussing Configuration.850.847 MAX.390 Feedback Military P/N ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9220 - Amphenol RF
External Antenna 1561 1575.42 1602 MHz ST0504-22-201-B. External Antenna 698-960 1710-2170 2300-2690 3300-5000 MHz ST0449-21-201-A. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Amphenol MP-64RJ45UNNA-006 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 6ft Amphenol MP-64RJ45UNNA-006 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Gray Cat6 cable with precision-terminated snagless RJ-45 connectors.
N-Type Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm
MIL-PRF-12883/40 Relay Sockets Extended Height RSL 4 Pole/10 Amp
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
A Series™ - Amphenol Sine
AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20
320271 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
P39 Smart™ TRIDUCER® Multisensor/CW Transom Mount - Airmar
60/100 W* The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.
Configurator Singles | Amphenol
Part # 300090: type: PL700SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Super-Trex® Unshielded Jumper Cable, 15 kV - TPC Wire
78040 4/0 532 400 0.210 0.065 1.22 1181 78350 350 888 550 0.210 0.065 1.34 1692 78500 500 1221 685 0.210 0.065 1.46 2192 Abrasion | Chemicals | Flexing | Impact NOTE: Jumper cables are for use on equipment and in applications where an unshielded, flexible, medium voltage cable is required. Caution should be taken to limit access to these areas ...
Absolute, Non-Contact Position Sensors Protocol Manual MH-Series SAE ...
1 History Ver. By Date Changes Areas Affected Comments 0.1 PL 20.07.10 First released 0.2 PL 11.02.11 Over temperature value changed 12
00171416302 - Amphenol Air LB
Pin contact #22 Straight PCB (for connector) Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
DIFFERENTIAL INPUT IN-LINE CHARGE AMPLIFIER
Excitation Voltage 22 to 28 VDC 22 to 28 VDC Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Voltage(at specified measurement range) ± 5 Vpk ± 5 Vpk Output Impedance <250 Ohm <250 Ohm Output Bias Voltage 12 to 16 VDC 12 to 16 VDC a charge output sensor. Broadband Electrical Noise(1 to 10,000 Hz) 28 µV -91 dB [1] ...
MM-Mount - MiniMag - AMPHENOL PROCOM
Small, low-profile magnetic mount intended to carry short mobile antenna whips (height below 60 cm). Full compatibility with the X-mount, i.e. all X-type whips can be used on the MM-Mount.
331232 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
9 dBd HD omni antenna 330-360 MHz, 3 deg - AMPHENOL PROCOM
Length 6000 mm / 236.22 in. Wind Load 502 N (160km/h) Weight 13.5 kg / 29.76 lb Mounting Bracket 0300235/00 (Ordered Separately) ETC-250 (ø50 to ø76mm) (Ordered Separately) Environmental Survival Wind Speed 200 km/h ORDERING Model Product No. Frequency 9 dBd HD omni antenna 330-360 MHz, 3 deg 7549006 330 - 360 MHz Galvanised steel parallel ...
RT07128PNH Receptacle, Jam Nut, 8 Position, Male, Shell Size 12 ...
RT07128PNH Receptacle, Jam Nut, 8 Position, Male, Shell Size 12. Compatible to part # UT07128PH, G4B1288PN
M23 Connectors Hybrid DMC - Amphenol Sine
18-22: 1.0 -0.34mm² (1.0mm) 28: 0.34 - 0.08mm² (0.7mm) Transmission Rate: Quad Element -100MBit (CAT 5) PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
NUMBER GS-12-445 PRODUCT SPECIFICATION - Amphenol CS
Released Printed: Nov 22, 2010. NUMBER GS-12-445 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Converged Metral HEADER – HM1 versions Straight and Right Angle PRESS-FIT 6 of 9 C AUTHORIZED BY DATE ARUN 16-02-2021 CLASSIFICATION UNRESTRICTED 7.8 Inductance The inductance between adjacent contacts shall be no greater than 25 nH, and between one