Search Results for 22-9
MA3TNE1700-S1 Panel connector with strain relief, Less Contacts
MA3TNE1700-S1 17 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip
Temposonics
I 3 I Temposonics® EP / EL CANopen Data Sheet TECHNICAL DATA Output Interface CAN System ISO-11898 Data protocol CANopen: CIA standard DS 301 V3.0 / encoder profile DS 406 V3.1
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
BAND LOCK ADAPTER BACKSHELLS
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
Piezovelocity transducers - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies o i Fic A An Amno omn Note: Due to continuous process improvement, specifications are subject to change without notice.
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Temposonics
I 2 I Temposonics® ER Start / Stop Data Sheet MEASURING TECHNOLOGY The absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive techno- logy, which can determine position with a high level of precision
Temposonics
7 Temposonics® B-Series SSI Operation Manual 3.2 Nameplate (example) 3.3 Approvals CE certification 4. Product description and commissioning 3.4 Scope of delivery
Features - amphenol-industrial.com
IDS-109-3 www.amphenol-industrial.com Amphenol Industrial Operations offers the RadCrimp® Solar Splice, certified to meet UL and IEC62852 1500V DC standards and
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
Data Sheet Model FH Follower Housing Accesory
2 Temposonics® Model FH – Follower Housing Accessory Data Sheet FH – FOLLOWER HOUSING ACCESSORY The Temposonics® FH – Follower Housing accessory, or dummy cylinder, is a rod-and-cylinder construction where the rod can extend and retract from the housing to follow the mechanical/machine motion
DA T 3XXX 001+010+018 - amphenol-sine.com
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
PRO-CAV450-2 - AMPHENOL PROCOM
Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations.
CONEC Home - CONEC
Application-specific connectors for automation and communication technology, mechanical and plant engineering and the agricultural industry
10136689 | Amphenol Global Search | Amphenol
10136689 | Amphenol Global Search | Amphenol 10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping ...
QWLD thermocouple contact availability - Amphenol Aerospace
50 QWLD thermocouple arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation CW Contact Material 12 16 20-64 20-27 14 14 None A = AI.;
REVISIONS - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Features - amphenol-antennas.com
8-Port Panel Antenna (2x) 617-894 | (2x) 1695-2690 MHz 65° 2435 mm INTEGRATED RET Features • MIMO 4x4 in low-band and mid-band • Integrated and field replaceable RET
6177788G - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Note ue to continuous process improement specifications are subect to change ithout notice. his ocument is cleare for public release. Wilcoxon Sensing Technologies 435 rogress rie reeric 21701