Search Results for 22-9
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
STRAIN RELIEF CLAMP BACKSHELLS
Contact [email protected] TABLE A DASH # A Thread. Class 2B B Max. D Max. G Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
B A1 - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol's rectangular connector soars to meet higher expectations.
The shape of things to come. Amphenol's rectangular connector soars to meet higher expectations. Dynamically engineered for a changing world. • Rectangular space savings
TITLE: DWG NO - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
38999 | Fiber Optic Cable Assemblies
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
IDS-22-4 Amphenol
14 15 18 22 22 24 27 30 30 32 40 40 50 60 67 75 90 100 24 30 50 50 65 80 100 24 30 40 50 50 65 82 65 22 24 30 50 60 aio-csjpg48 pg48 44 37 – 44 12 44 aio-csjpg42 pg42 38 32 – 38 11 42
Model 212B | PCB Piezotronics
Model 212B:Charge quartz force ring, 10k lb comp., 18 pC/lb, charge output
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
ENCLOSURES - PCB
remote locations. Each features a wall mountable, fiberglass NEMA 4X (IP66) enclosure, an internal terminal strip for connection to pigtailed sensor cables and internally mounted
ORDERING OPTIONS - Amphenol Antenna Solutions
1427-2690 1427-2690 1427-2690 Mechanical Distance Between Mounting Points mm (in) Refer to Diagram
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
a rev. dcn 41174 02/223/14 stw sma jack to jack bulkhead adapter hermetic seal checked: approved: drawn: nd 02/27/86 jmc 02/23/15 rpa 02/17/86 rohs compliant
IDS-47-2 Ahe - Amphenol
Title: amphe-bts-circular-connector-mil-c-26482-data-sheet-amphenol-industrial Created Date: 5/8/2013 9:14:43 AM
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series II Lightweight PCB connectors feature our PC Tail contacts with rigid attachment and significantly ease cable-to-board wiring.
Features - amphenol-industrial.com
IDS-109-3 www.amphenol-industrial.com Amphenol Industrial Operations offers the RadCrimp® Solar Splice, certified to meet UL and IEC62852 1500V DC standards and
B A1
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412PNH-K-01
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
PowerBOSSlite M22 (⅞)
PowerBOSSlite M22 (⅞) - Downloadable CatalogSPECIFICATIONS Temperature Range -20°C to +90°C Single-rated/-20°C to +105°C Dual-rated Contact Plating 5µ