Search Results for 22-9
Level Plus - Temposonics
MTS Sensors offers a variety of floats to meet your application needs. Our floats come in a variety of sizes from less than 38 mm (1.5 in.) up to 178 mm (7 in.) in diameter. Float materials are available in stainless steel, Teflon®, Aluminum, Hastelloy C and Nitrophyl. Product viscosity, specific gravity, and temperature can vary widely in a process or tank gauging application. Because of ...
7-16 Connectors - Amphenol RF
100 N (22.5 lbs) Max. Mating Torque, Min Working. 25 N-m (221 in-lbs) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary ...
PL9-09122.gif | aldenproducts.com
PL9-09122.gif Diagram
NEXUS
APPR.BY DATE L SMITH 9/9/97 UNLESS OTHERWISE SPECIFIED DIMENSIONS ARE IN INCHES & OR [mm] TOLERANCES:
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 08/2023
CUSTOMER OUTLINE DRAWING - Amphenol RF
1.22 (-20dB) MAX. @ 3 GHz TO 6 GHz 1.67 (-12dB) MAX. @ 6 GHz TO 9 GHz D. DIELECTRIC WITHSTANDING VOLTAGE: 800 VRMS, MIN.
PL9-DR-3D.gif | aldenproducts.com
PL9-DR-3D.gif Diagram
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Machined Contacts, Sockets & Pins.
PL9-RPMR-S.gif | aldenproducts.com
PL9-RPMR-S.gif Diagram
Layout 1
The "plug and play" unit allows systems engineers to effort-lessly convert their systems to take advantage of the bene-fits of fiber optics without the need to design and develop harsh environment fiber optic transceivers and associated electronics. Also, the TFOCA-II® FOM's compact size significantly reduces the footprint devoted to O-E and E-O conversion using discrete components. The ...
Amphenol
AHDP04-24-47PR-SRA REF: HDP24-24-47PE PART NUMBER M DESCRIPTION QUANTITY A T E R I A L S L I S T ITEM
(S:\\\271\244\263\314\262\277\\Connector team\\New projects\\Drafting ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023
B A1 - amphenol-sine.com
SIZE 8 CONTACT 9 (2 PLACES) (2 PLACES) 9 110°REF 110°REF SIZE 16 CONTACT Ø36.3 Ø47.8±0.5 9
C:\Users\force\Desktop\MiniBoss Data Sheets\MN21PW02M.dwg
DESCRIPTION L I S T A m p h e n o l. Sine Systems - www.sineco.com 44724 Morley Drive Clinton Township, MI 48036. MINIBOSS M22 (7/8"), 2 PIN, MALE RECEPTACLE, EXTERNAL THREADS, 16 AWG, UL1015, PVC WIRE. PROCESS SPECIFICATIONS: NEXT ASS'Y: THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN ...
MU 9-XP4/..., MU 9-CXP4/..., MU 9-XGP4/... - AMPHENOL PROCOM
Ground plane independent antenna for installation on non-conducting surfaces. Ideal for glass fibre roofs as can be found on some trucks, busses, transport vans and trains. MU 9-XP4/s can be tuned by cutting within 380…410 MHz. MU 9-XP4/l can be tuned by cutting within 400…440 MHz. MU 9-XP4/h can be tuned by cutting within 430…470 MHz.
(Z:\\\271\244\263\314\262\277\\Connector team\\New projects\\Drafting ...
- Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series)
TFOCA II | Deployable Fiber Optics Connectors
TFOCA-II® is a 4-Channel Fiber Optic Connectors is the "next generation" deployable fiber optics connector by Amphenol Fiber Systems International
radcrimp-solar-splice-melni-spiral-termination-data-sheet-amphenol ...
Amphenol Industrial Operations offers the RadCrimp® Solar Splice, certified to meet UL and IEC62852 1500V DC standards and featuring Melni spiral termination technology. This groundbreaking solution eliminates improper mating, streamlines installation by eliminating the need for crimping and expensive equipment, and enhances safety. RadCrimp® represents a leap forward in solar splice ...
A5 A4 - MODIFY DIMENSIONS AND TOLERANCES 02NOV22 IAN TOMMY A5 - UPDATE ...
O.D. 4.01 mm (.158 in) 3.05 mm (.120 in) TYPICAL WIRE RANGE 10-14 AWG. (6.0-2.0mm2) 14-20 AWG (2.0-0.5mm2) X. ERIAL SPECIFICATIONS:ENGINEER:APPROVAL:25 A. PS RECOMMENDED PA.
2C2U3MT360X06F wxys4A - Amphenol Antenna Solutions
Pseudo omni configuration with 14 connectors. Ideal for multi-carrier or 4x4 MIMO deployments. Broadband networks 696-960, 1695-2700 and 3300-4200 MHz. Easily removable lifting ring. Improvements in gain, port isolation and VSWR. This antenna meets the requirements of the U-NII. Available for order with a grey, brown or black radome.