Search Results for 22-9
R-Series - Temposonics
I 5 I Temposonics-RP+RH DeviceNet MTS Sensors Ø 13,5 Ø 4,2 on circle Ø 24 Height: 8 mm Ø 33 Ring magnet OD33 Part No. 201 542-2 Composite PA-Ferrite-GF20
INDIVIDUAL SHIELD BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BACKSHELLS TABLE-A DASH # SHEL SIZE B THREAD UNEF CLASS 2A ØA MAX Ø C Max. D Min. Cable Entry Series II Series I inch mm inch mm inch mm
ComboStak® and PowerStak® Connectors for Data Centers - Amphenol CS
The data and communication industry is under constant development to introduce many innovative technologies that makes our lives hassle free. From a simple activity like sending an instant message to advanced operations combining AI and machine-to-machine communication, the performance of all smart devices we handle each day is based on data transfer among these operations.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-22 UG-21C/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-96 N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 172147
Airmar DST810-PV-N2 Smart Multisensor | Gemeco
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
NEW PRODUCTS - TPC Wire
TPC WIRE & CABLE CORP. NEW PRODUCTS Trex-Onics® Field Installable D-Coded Micro Connectors • UL Recognized • cUL • IP67 • 250V The M-12 D-Coded Micro field installable connector is designed to
Supplier Quality Assurance Provisions (SQAP) - Amphenol CIT
Document No: FM-151 Revision: 06 Carlisle Interconnect Technologies www.carlisleit.com Supplier Quality Assurance Provisions (SQAP) PARENT DOCUMENT WI-046 Page 5 of 11. directive restricted substances.
Amphenol Canada Corp 5950 14th Avenue Markham, ON L3S 4M4
Form SQA-13 ISO 9001:2015 Certificate of Program | Revised: 9/7/22 | (4035-Q-2885) – Multiple Sites | Current Certificate Revision Date: 10/04/2022
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
Diode Connectors | MOV - Metal Oxide Varistor ... - Amphenol Aerospace
Clamping voltage as low as 11.9 volts; Low capacitance – suitable for high frequency applications; Unipolar or bipolar – using existing proven diode technology
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-70PSx ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rthp6201s*h-70psx eco-mate,plug,10mm radsok,crimp type,shielding,cord grip b1 - release new dwg format 08/14/14 drack see part number
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
M S • Ofce 1 7 53-5218 • Email msimondsamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 38999 TRI-POWER CONNECTORS Amphenol has combined the reliability of D38999 connectors with the high-current RADSOK & Temper-Grip contact designs.
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
R-SERIES V – The new generation 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-flight converted into position Sensing element (Waveguide)
TA-SFYF - andrew.com
Insertion Force 22 N | 4.946 lbf Insertion Force Method IEC 61169-15:9.3.5 Interface Durability 500 cycles Interface Durability Method IEC 61169-15:9.5 Mechanical Shock Test Method IEC 60068-2-27 Environmental Specifications Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Amphenol BSI – The Backplane Experts
Amphenol has been at the forefront of backplane assembly design and manufacturing for over 30 years. The industry’s leading connectors and backplane systems can be traced back to Amphenol.
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
T1C IRE CABLE C0R1 • S A 00 52 35 • CANADA 00 545 0 22 • E9IC 00 2 3 6 6 speci˜cations subject to change. For comlete speci˜cations and availability, ask our tPC sales representative or call 800-521-7935.
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
Temposonics
2 Temposonics® C-Series ff-ighwa Fig. 1: Time-of-flight based magnetostrictive position sensing principle 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position ...