Search Results for 220 electrical connectors
EazyPwr™ IP67 Field Installable Connector - Amphenol
EazyPwr IP67 field installable connector provides the next generation of custom power with up to 125A per contact. The metal latching system ensures a reliable connection between the mated pair.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
High Power Connector Series - アンフェノールジャパン株式会社
Amphenol Ltd combines the benefits of field proven Mil-DTL-38999 Series III circular connectors ... C 53 156 220 255 D 119 146 176 298 E 51 141 184 242 17 to 25 N 80 142 196 293 A 135 170 200 310 ... The below table provides supplementary data on electrical properties of the high performance Radsok contacts used in
Military and Commercial Air Electrification: Part 2 — Advancing Toward ...
The 5015 Series connectors push the envelope further, supporting up to 1200 amps. Both series offer rugged designs that ensure durability and reliability in high-vibration and harsh environments. High Voltage Connectors. For high voltage applications, Amphenol offers connectors designed to safely transmit voltages up to 1500V DC.
Amphenol Filtered Connectors - アンフェノールジャパン ...
(per MIL-STD-220 1 MHz – – 2 5 – – – – 10 15 at 25˚C & no load) 10 MHz 2 10 15 18 – 4 8 13 26 35 100 MHz 20 38 50 55 10 20 25 33 45 50 1000 MHz 58 60 60 63 25 35 40 50 50 52 ... Amphenol Filtered Connectors 6 Electrical Characteristics Typical Insertion Loss Performance Note: ...
Minitek® Pwr Connectors | FCI Basics | Wire-to-Wire & Wire-to-Board ...
The FCI Minitek® Pwr family is an optimized product sold as a complete solution including wire-to-wire and wire-to-board, in pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings from 6.5A to 23A. In short, Minitek® Pwr is compact, robust and versatile, which suits different customer application needs.
Model 2100E21-400 | PCB Piezotronics
Model 2100E21-400:SmartAmp Power Amplifier, 400 W, 92% efficient, interlock and clip detection, continuous gain adjustment, 120-230V line power.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
High Temperature Series Five Connectors - Amphenol Aerospace
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hypersonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft, these high-heat ...
M4094 SERIES | Products | Amphenol Aerospace
Electric Mobility. Product Information. ... Using the new VITA 62.2 connector system, the proper clearances are provided to avert creepage issues and corona at high altitudes. M4094 is designed for high shock and vibration environments in applications like avionics and airborne mission computing. ... (220 kHz / 110KHz) • External ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors include D38999 Series III and Series I Breakaway configurations and T-Line Push-Pull Connectors Products; Technologies ... Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
Model 480C02 | PCB Piezotronics
Electrical Connector (Battery Charger) #722 Switchcraft Jack #722 Switchcraft Jack: Size - Depth: 4 in: 10 cm: Size - Height: 2.9 in: 7.4 cm: Size - Width: 2.2 in: 5.6 cm: Weight (Including Batteries) 0.7 lb: 0.3 kg * All specifications are at room temperature unless otherwise specified. Product Documents.
ICP® SOURCE FOLLOWER - PCB
High Frequency Response(4 mA) 220 kHz 220 kHz [1] High Frequency Response(20 mA) 1,000 kHz 1,000 kHz [1] Non-Linearity ≤ 2 % FS ≤ 2 % FS Environmental Temperature Range(Operating) +30 to +150 °F -1.1 to +65.5 °C ... Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack ...
Model 2050E09-FS | PCB Piezotronics
Products. LINEAR POWER AMPLIFIER Model 2050E09-FS. Add to Quote. Product Description ... 220, 240 VAC: 200, 220, 240 VAC [1] Input Power: 50 / 60 Hz : 50 / 60 Hz : Output Power: 900 W: 900 W: Cooling: 2-Speed Fans Automatic : 2-Speed Fans Automatic : Electrical: Output Current: 20 ARMS : 20 ARMS : Output Voltage: 50 V RMS : 50 V RMS : Output ...
MS27488-22-2 | Amphenol Global Search | Amphenol
PDS-229-2 PDS-208-27 HIGH DENSITY INTERCONNECTS HD38999 A CONNECTOR WITH AS FEW AS 9 CONTACTS AND AS MANY AS 187. The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size.
DDR5 Memory Module Sockets (SMT) - Amphenol CS
The new DDR5 connector with only 287 terminals . addresses the resonance from the floating RFU pin . 220 which resulted in a margin delta. Both RDIMM and UDIMM versions of the new DDR5 socket are tooled and available. The 287-terminal DDR5 connectors and 288-pin DDR5 SMT memory module connectors feature: TARGET MARKETS. DDR5 Memory Module ...
2M805 2M804 2M803 2M801 - Amphenol Aerospace
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
conditions, without compromise of mechanical integrity or degradation of electrical performance. Class L Connectors on a Power Unit Class L Plug and Receptacle Product Features, Benefits and Specifications. 463 Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com
4-20 mA TRANSMITTERS - PCB
ELECTRICAL CONNECTOR 4 - PIN.010 [0.25] .875 [ 22.23] SHELL-CASE GROUND. 6. TRANSMITTER WITH MIL CONNECTOR. MODELS 640B00, 640B01, 640B02. n. Small footprint for installation in tight spaces. n. Ideal for monitoring slower rotating machinery including fans and paper machine rolls. SPECIFICATIONS. Model Number. 640B00: 640B01.
HYPR BUSS Family - Amphenol Sine
Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Updated 07-2024 1 of 10 HYPR ... plastic, circular or rectangular connector for use in applications where a common “bussed” electrical pathway is required, such as Bussed Feedback Receptacles used as a Splice Block or Tap Block. With an IP68 or ...