Search Results for 222202-10
Series 3 - amphenol-in.com
corrosion resistant olive drab cadmium plate aluminum, 500 hour extended salt spray, EMI 50 dB @ 10 GHz specification min., 175 C: Y: hermetic seal, passivated stainless steel, 200 C: S (non-hermetic connectors), nickel plated stainless steel, optimum EMI shielding effectiveness 65 dB @ 10 GHz specification min., 48 hour salt spray, 200 C: N
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40019 )
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) 2.4mm Straight Male ( SF1611-60003 )
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm straight female ( 3221-40007 )
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60003 ) VITA 67.3 SMPM Backplane Contact ( 3221-40071 )
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma straight male ( sf2906-6002 )
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm female qb (3221-60004 ) smpm size 12 pin ( 3221-4002 )
6.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm female qb (3221-60004 ) sma r/a male ( 2912-61001 )
4 3 2 1 ITEM # PART # QTY DESCRIPTION B
10 map-50-6 1 plug insert, 6 cond let revision cn # date chk f chg: map-60-06 to map-57-01, add: 2-1/32 152 1/24 2013 hr lde 10 8 7 9 6 5 1 2 4 3 section z-z orange alignment dimple. created date:
6.0 ± 0 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) 1.85mm Straight Male ( SF3311-60003 )
Temposonics
R3 Your Tempo II has an integral cable, 5 foot length, and an in-line 10-pin MS male connector. To retrofit, the GH model has 3 options available: 1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately). 2. Select option “D60” for integral 6-pin DIN male connector, AND ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm straight female ( 3221-40007 )
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
5052470 - Amphenol Antenna Solutions
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) MECHANICAL SPECIFICATIONS Antenna Diameter Ø203 mm (Ø8.0 in) Height 115 mm (4.5 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -40° to +55° C (-40° to +131° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003
ADDED EXTRA DOWEL SD HOLES FOR BACK-TO-BACK MOUNTING D
scale 10 : 1 cl detail v cl 2x 1.52 1.27 0.050 flat within +/-.02mm and plated must be filled via's in pad area 0.51 pad diameter 0.020 layer antipad first return 2x 0.040 1.02 typical flat within +/-.02mm and plated must be filled ground vias 0.010 0.24 0.070 1.78 2x 2x 0.42 to edge hole edge 0.016 min antipad top layer 2x 0.060 2x
CMR CIENPI EXHIBITION 2017 - CMR Group
The high-performance temperature sensors and electronic monitoring unit series for applications in the nuclear power industry will be introduced by specialist CMR Group’s on stand 3C13/3C14 – French Pavilion at the CIENPI Exhibition, Beijing China (April 27 – 29). Incorporating four different sensor series, CMR’s newly combined offering features the K3 and K3ad performance temperature ...
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm straight male ( sf1511-60069 )
18.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm straight female ( 3221-40007 )
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm straight male ( sf1511-60071 )