Search Results for 222202-10
Two conductor, shielded low noise cable assembly - PCB
Key features n For use with differential high impedance output piezoelectric accelerometers n Critical parameters 100% tested n High temperature to 500°F (260°C) n Ideal for use in engine test cells n Rugged 7/16-27 UNS-2B Plug Description The 6917B is a low noise cable assembly consisting of a twisted pair of low noise treated
Active Optical Cables (AOC) - Amphenol CS
Amphenol is a leading innovator in the development and manufacturing of Active Optical Cables. With our global design teams, world class manufacturing and testing capabilities and cost effectiveness, Amphenol leads the way in high speed optical products.
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
MoCA Gateway Passive IPGH3M4-VF MoCA Unit Series
Hybrid to Hybrid Port 5-10 dB min ≥25 11-85 dB min ≥35 86-1125 dB min ≥25 1126-1675 dB min ≤25 Hybrid to MoCA 1125-1675 dB max ≤ 28 MoCA to MoCA 1125-1675 dB max ≤ 16 Shield Effectiveness (RFI) 5-1675 dB > 100 Surge Withstand
DC RESPONSE ACCELEROMETER - pcb.com
[6]Offset tolerance is based on 10 ft of 010 test cable. [7]See PCB Declaration of Conformance PS027 for details. Date: 05/10/2023 Date: 05/10/2023 Date: 05/10/2023 Date: 05/10/2023 70518 Entered: ND Engineer: NJF Sales: JM Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY 14043
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.6 oz 17 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Small Cell Antennas - Amphenol Antenna Solutions
16 4U4MT360X06Fxys4 8 4 4 10.2 6.7 6.0 0,2,4,6 0 0 23.9 x 14.6 (29) 14 2L2U3MT360X06Fwxys4A 4 4 4 2 5.3 11.0 10.6 5.0 0 2,4,6 0 0 23.9 x 14.6 (25) QUICK REFERENCE GUIDE Click any model number to SMALL CELL ANTENNAS view the full spec sheet. [email protected] • www.amphenol-antennas.com 5
TRIAXIAL ICP® ACCELEROMETER - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Created Date: 11/30/2020 9:16:29 AM ...
Backshells - Amphenol Ltd
Discover Non-Environmental EMI/RFI Backshell – BM1. Accessories. M85049/19, /23, /24, /25, /36 non-environmental shielded backshells
D D - A NEXUS
10-cond plug a new release 4/2 panel mount 2012 hr jul-05-11 item # part # qty description 1map-60-15 plug housing ass'y 2 map-60-13 1 o-ring, panel mount 3 map-60-14 1 nut (panel mount) hr recommended panel cutout 3 2 1. created date:
PCB spec sheet.asp?item id=15108&model
Frequency Range (± 10 %) 1 to 20,000 Hz 1 to 20,000 Hz Resonant Frequency ≥ 65 kHz ≥ 65 kHz Broadband Resolution(1 to 10,000 Hz) 0.02 g rms 0.2 m/s² rms [2]
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
PLATINUM STOCK SENSORS - PCB
5% Discount: 10-24 Units. 10% Discount: 25-99 Units. 15% Discount: 100 + Units VOLUME DISCOUNTS *For U.S. customers, orders up to 10 units placed before 4 p.m. EST ship the same day. IF NOT, YOUR SHIPPING IS FREE. For orders outside the U.S., please contact your local represen-
5052470 - Amphenol Antenna Solutions
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) MECHANICAL SPECIFICATIONS Antenna Diameter Ø203 mm (Ø8.0 in) Height 115 mm (4.5 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -40° to +55° C (-40° to +131° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smps male plug-in contact ( sf3811-60059 )
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
GB SSI - Temposonics
Resolution 5/10/20/50/100 µm Linearity < ± 0,02 % F.S. (Minimum ± 60 µm) Repeatability < ± 0,001 % F.S. Temperature coefficient < 15 ppm/°C Operating conditions Magnet speed any Operating temperature -40° C ... +75° C Pressure rating 350 bar, 700 bar peak Enclosure IP 67 if cable connector is correctly fitted
mm - amphenol-cs.com
A B C D 1 2 3 4 1 2 3 4 A B Copyright FCI. REV F - 2006-04-17 C D A A catalog no sheet 2 of 2 W dwg no 72844_C title Shielded RA Hdr 4x6 Pos SOFIX STB SHIELDED I/O ...
333B ICP® ACCELEROMETER Revision: G OPTIONAL VERSIONS Optional ... - PCB
Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk Frequency Range(± 5 %) 2 to 1000 Hz 2 to 1000 Hz Resonant Frequency ≥ 5 kHz ≥ 5 kHz Phase Response(± 5 °) 2 to 1000 Hz 2 to 1000 Hz Broadband Resolution(1 to 10,000 Hz) 0.00007 g rms 0.0007 m/s² rms [1]