Search Results for 222202-10
132169ss - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\132\132169ss.dwg Author: Owner Created Date: 1/17/2007 6:52:10 PM
Integral Armored Cable | PCB Piezotronics
Integral Armored Cables for your 4-20 ma transmitter needs PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Temposonics
R3 Your Tempo II has an integral cable, 5 foot length, and an in-line 10-pin MS male connector. To retrofit, the GH model has 3 options available: 1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately). 2. Select option “D60” for integral 6-pin DIN male connector, AND ...
PTFE Jacketed Cable | PCB Piezotronics
$4.10 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download Brochure . Request A Catalog . Cable Configurator . Digital Output. Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors. 3-Socket Connectors.
Model M080B16 | PCB Piezotronics
Model M080B16:Metric triaxial mtg adaptor, 0.37" cube, anodized aluminum (for accels w/M3 x 0.5 stud and up to 0.312" hex base)
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Pressure Sensors | PCB Piezotronics
PCB® designs and manufactures high quality pressure sensors for a variety of testing applications. A pressure sensor, is a transmitter that senses and converts pressure into an analog electrical signal.
333B ICP® ACCELEROMETER Revision: G OPTIONAL VERSIONS Optional ... - PCB
Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk Frequency Range(± 5 %) 2 to 1000 Hz 2 to 1000 Hz Resonant Frequency ≥ 5 kHz ≥ 5 kHz Phase Response(± 5 °) 2 to 1000 Hz 2 to 1000 Hz Broadband Resolution(1 to 10,000 Hz) 0.00007 g rms 0.0007 m/s² rms [1]
CHARGE OUTPUT ACCELEROMETER Revision: K - pcb.com
Model 023A10 Hardline cable, 10-ft, 10-32 plug to 10-32 jack (1) Model 081A107 Mounting stud (10-32 to 10-32) (1) Model ACS-1 NIST traceable frequency response (10 Hz to upper 5% point). (1) Model M081A107 Metric mounting stud (10-32 to M6 x 0.75) (1) Entered: LK Engineer: BAM Sales: WDC Approved: BAM Spec Number:
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
REACTION TORQUE SENSOR Revision: G - PCB
Excitation Voltage(Recommended) 10 VDC 10 VDC [1] Insulation Resistance 5 GOhm 5 GOhm Zero Balance ≤ 1.0 %RO ≤ 1.0 %RO Output Polarity cw+ cw+ Physical Size (Diameter x Length) 2.0 in x 3.0 in 50.8 mm x 76.2 mm [6] Weight 2.0 lb 908 g Mounting Flange (#10-24 Bolts) Flange (No Metric Equivalent) Torsional Stiffness 2350 lbf-in/radian 265.5 N ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/11/2008 3:10:42 PM
LUTZE AirBLOWER - improved thermal control - Lutze Inc.
The AirBLOWER makes it possible to reduce the mean temperature in the control cabinet by up to 10 degrees Kelvin. Operating the LUTZE AirBLOWER requires less energy than an active cooling system in the control cabinet. In many applications, the need for cabinet air conditioner may be eliminated. The AirBLOWER can be activated when a ...
General purpose power unit - wilcoxon.com
x 10 x 100 x 1k x 10k OSCILLATOR 4.3K 1 9 2 8 3 7 4 6 5 100 µF˜ 35V To transducer˜ test. Power unit Model P704B TRANSDUCER LINE ON TEST OFF OUTPUT Germantown, Maryland Made in the USA Readout Equipment Output connector Output cable Test indicator Line adaptor jack On–off–test switch Transducer connector Front panel screws Remove to ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 7/13/2006 10:49:22 AM
UNIAXIAL ICP® STRAIN SENSOR W/ INTEGRAL CABLE
Electrical Isolation ≥ 108 Ohm ≥ 108 Ohm Physical Sensing Element Quartz Quartz Housing Material Stainless Steel Stainless Steel Sealing Epoxy Epoxy Size (Width x Length x Height) .67 in x 1.725 in x .60 in 17 mm x 43.8 mm x 15 mm Weight(without cable) 2.0 oz 58 gm [3] Electrical Connector Integral Cable Integral Cable
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:17 AM
Amphenol Industrial Products Group
We would like to show you a description here but the site won’t allow us.
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
cfkcp03401a - amphenolrf.com
Title: cfkcp03401a.ps Created Date: 10/2/2008 1:38:29 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 6/10/2009 9:47:28 AM
Platinum Stock Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $710.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:113B26. Measurement Range: (for ±5V output)500 psi; Measurement Range: (for ±5V output)3450 kPa;
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/31/2008 1:40:16 PM
UNIAXIAL STRAIN SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Sealing Epoxy Epoxy Mounting Torque 7.38 ft-lb 10 Nm Size (Width x Length x Height) 0.67 in x 1.81 in x 0.6 in 17 mm x 46 mm x 15.2 mm Weight 1.6 oz 45 gm [3] [5] All specifications are at room temperature unless otherwise specified.
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm bulkhead female ( sf1521-60045 )
Amphenol Assembletech
SAS 29P Male to 29P Female: Part Number: RSS29-0089 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description: SAS 29P Male to Female
Vibration Monitoring - Wilcoxon Sensing Technologies
Created Date: 10/12/1999 12:15:58 PM
amphe-power-radsok-technology-catalog-amphenol-industrial
August-Haeusser Strasse 10 Postfach 1110 74001 Heilbronn, Germany Phone:(49-7131) 929 0 Fax: (49-7131) 929 414 Web: www.amphenol-tuchel.com GERMANY Amphenol-Air LB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis, Germany Phone: (49-6831) 9810-87 Fax: (49-6831) 9810-30 Web: www.amphenol-airlb.com ITALY & REST OF EUROPE Amphenol Italia S.p.A. Via ...
Model 4115A-01A PCB L&T Torque Sensor, Rotary Transformer, 50 in-lb ...
Excitation Voltage 2 to 10 VAC rms 2 to 10 VAC rms [2] Insulation Resistance >5,000,000 kohm >5,000,000 kohm Zero Balance ≤ 2 % FS ≤ 2 % FS [3] Bridge Current(at 5 VAC) 50 mA 50 mA Physical Size (Shaft Length x Housing Length x Housing Height) 9.10 in x 8.25 in x 6.00 in 231.14 mm x 209.55 mm x 152.40 mm Weight 46 lb 20.9 kg Mounting Flange ...
DAS High Power Tappers 8dB iDAS Tapper - Amphenol Antenna Solutions
4.3-10 connectors. iDAS Passives 8dB iDAS Tapper Features & Bene˜ ts: • 350-6000 MHz Band • Split ratios from 2:1 to 100:1 • Low PIM tested and veri˜ ed • 500 Watt Average Power Rating • Minimal RF Insertion Loss • High Environment Reliability; IP67 • ROHS Compliant DAS High Power Tappers ...
ICP® SHOCK ACCELEROMETER - pcb.com
Settling Time(within 10% of bias) < 10 sec < 10 sec Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
Product Features Uninterrupted VoIP Service 1-Passive VoIP / Cable ...
Gain -3.8 + 0.5dB -10.7 + 0.5dB -14 + 0.5dB Return Loss Frequency Response 2nd Order Distortions (1) NA NA NA 3rd Order Distortions (2) NA NA NA Saturated Output Power NA NA NA Noise Figure NA NA NA Frequency Range Frequency Response Insertion Loss Return Loss EMI Dimensions (inches) 4.49 x 0.82 x 2.35 DC Power Consumption AC Power Consumption ...
7/16 CRIMP PLUG (FOR RG-8/U,213/U, LMR 400 CABLE) - Amphenol RF
vswr : < 1.10 insertion loss : < 0.05 insulation resistance (m ) : >10000 proof voltage (v) : 2500 conductor resistance (m ) : outer conductor <0.2 inner conductor <0.8 ii. mehanical performance nut torque 25n.m (nut) whorl pull 1000n tensile force (cable-connector) 400n
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
dB Min 5 - 10 20 20 20 20 20 11 - 85 27 27 27 24.5 20 86 - 870 22 22 22 20 20 871 - 1002 20 20 20 20 20 1125 - 1675 Not yet characterized RFI 5 - 1675 130 130 130 130 130 Bonding Mechanism UL Listed Surge Protection Input 6kV/3KA Combo Wave Output 6kV/200A Ring Wave Second Harmonic
Assembly Instructions-C6 Amphenol UHF
277 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C6 Amphenol® UHF FCP® TERMINATION FOR PLUGS 83-58FCP, 83-58FCP-RFX on RG-58 Step 1 Step 2 Step 3 Step 1 Strip cable to dimensions shown in table. Step 2 Slide ferrule and coupling nut over cable. Flair braid
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 2/4/2011 10:31:22 AM
Grounding contact - アンフェノールジャパン株式会社
Cable 10 mm2 Amphenol-Tuchel Electronics GmbH | August - Häußer Strasse 10 | 74080 Heilbronn | Germany Telefon: +49 (0)7131 929 - 0 | Fax: +49 (0)7131 929 - 486 | www.industrial-amphenol.com RADSOK® Technical Data General Information Standard Value Number of contacts 1 Pin, 1 Radsok and 1 cable socket
Model 070A20 | PCB Piezotronics
Model 070A20:Right angle 10-32 jack to 10-32 plug adaptor, 325°F (121°C)
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
AMPHENOL PCD SHENZHEN
10 Notes: Amphenol PCD Shenzhen has made every effort to ensure that the information contained in this catalog is accurate at the time of publication. Specifications or information stated in this publication are subject to change without notice. Amphenol PCD Shenzhen reserves the right to clarify this catalog. Amphenol PCD Shenzhen Building 21
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
dB Min 5 - 10 20 20 20 20 20 11 - 85 27 27 27 24.5 20 86 - 870 22 22 22 20 20 871 - 1002 20 20 20 20 20 1125 - 1675 Not yet characterized RFI 5 - 1675 130 130 130 130 130 Bonding Mechanism UL Listed Surge Protection Input 6kV/3KA Combo Wave Output 6kV/200A Ring Wave Second Harmonic
MiCS-5524 Data Sheet 1084 rev 7 - sgxsensortech.com
OH 10 – 500ppm • Hydrogen H 2 1 – 1000ppm • Ammonia NH 3 1 – 500ppm • Methane CH 4 >1000ppm Continuous power ON, 25°C, 50% RH 0.01 0.10 1.00 10.00 0.1 1 10 100 1000 10000 100000 Concentration [ppm] Rs/R0 Ethanol CO Hydrogen Methane Propane Iso-butane Ammonia 0.01 0.10 1.00 10.00
Splice Pack - us-wire-harness.com
Created Date: 8/19/2011 10:46:58 AM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:29:21 AM
TFOCA II | Fiber Optic Connectors & Cable
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
dB Min 5 - 10 20 20 20 20 20 11 - 85 27 27 27 24.5 20 86 - 870 22 22 22 20 20 871 - 1002 20 20 20 20 20 1125 - 1675 Not yet characterized RFI 5 - 1675 130 130 130 130 130 Bonding Mechanism UL Listed Surge Protection Input 6kV/3KA Combo Wave Output 6kV/200A Ring Wave Second Harmonic
Best-selling dual-function moisture meter - Protimeter
10 pack Hammer Pins : HD MC Probe: BLD5018: Deep Wall Probes 5" (127mm) Quick Start Guide : INS003: Wood Calibration Chart : BLD5020: Deep Wall Probes 9" (240mm) BLD5000: Standard Hammer : BLD5070: EIFS Probe : BLD05294: EIFS Probe needles 4 pack : POL7499: Hygromaster 2 : BLD5025: Baseboard Moisture Probe :