Search Results for 222202-10
Wilcoxon Research model 731-207 Ultra low frequency seismic accelerometer
Wilcoxon Research model 731-207 Ultra low frequency seismic accelerometer Dynamic Sensitivity, ± 10%, 25° C 10 V/g
Airmar Technology Corporation | PINGER 10 kHz
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
Airmar Technology Corporation | ARK41 Airducer® Ultrasonic Transducer
10 KΩ thermistor available for temperature compensation Mounting cap available in BSP, NPT, or M32 threads Transducer assembly available with variable cable lengths
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol's DSFP cable assemblies are designed to support applications for Ethernet and Fibre Channel. The Amphenol DSFP products offer an ultra-high-performance, cost effective solution for 10G/25G/50G speed applications in switched fabric I/O, switches, routers, data storage arrays, and high-performance computer (HPC) clusters.
Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ...
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 2 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 ...
Thermometrics GE-1856 Intake Air Temperature (IAT) Sensor
2 GE-1856 Specifications • Operating Temperature Range:-40°C to 125°C • Storage Temperature Range:-40 to 130°C • R @ 25°C : 2049 ± 9.93%
Ultra-quiet, ultra low frequency seismic accelerometer 731A
Sensitivity, ±10%, 25° C 10 V/g Acceleration range 0.5 g peak Amplitude nonlinearity 1% Frequency response: ± 10% ± 3 dB 0.10 - 300 Hz 0.05 - 450 Hz Resonance frequency 750 Hz Transverse sensitivity, max 1% of axial Temperature response: –10° C +65° C –12% +5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 ...
High Sensitivity ICP® Accelerometers | PCB Piezotronics
High sensitivity ICP® accelerometers are specifically designed to enable the detection of ultra-low-level, low-frequency vibrations associated with very large structures, foundations, and earth tremors.
ICP - PCB
Insulation Resistance(all channels) ≥ 1012 Ohm ≥ 1012 Ohm Output Polarity(in direction of markings) Negative Negative Physical Preload ≤ 10,000 lb ≤ 44.48 kN [4] Stiffness(z axis) 19 lb/µin 3.3 kN/µm [3] Stiffness(x or y axis) 6 lb/µin 1 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.25 ...
Model M081A62 | PCB Piezotronics
Model M081A62:Mounting stud, 10-32 to M6x1x 8.3 mm long, BeCu . PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
Airmar Technology Corporation | ST850 Smart™ Sensor Thru-hull
ST850 Smart™ Sensor Thru-hull. Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Airmar Technology Corporation | Cross Reference
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
¡ª˜Ùý z¿¾ OO ´¯ç÷ÓßµÄ¿Ñ Ê\McŠ»p6µkýq†·OÏÐ{A È Õv…f¥ ¯M5uUÜÿ(íWJ ÂÍDµi ¡ï =º÷ùýúò|‚ qš²ë M=®øQ²™K±XmZ¨’ )mÛãËt¾þ€Êe·Æx{;.ëõó mütx™Þ/Çé|zùµÙ0‹Î·ïw8 ÒôŸÉM¯Ó];†p¶Õ4ùRçPÛ ¸ m ܹ 4Ï9¦`§¿î.w =Ñ ”tôþ’×Òm© åè±NXW‡n È£ F”K5L ...
Model 037P10 | PCB Piezotronics
Model 037P10:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 10-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713
u10a474200t | Amphenol Global Search | Amphenol
222202-10 | Amphenol Global Search | Amphenol U10A474200T | SLIM-LINE-SAS | Amphenol Description. SlimSAS Right angle X8 30µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing.
Airmar Technology Corporation | B45 Traditional/CW Thru-hull
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
ST850 Smart™ Sensor Plastic Thru-hull NMEA 2000®
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Model 070B14 | PCB Piezotronics
Model 070B14:Hermetic bulkhead feed thru adaptor,10-32 jack to 10-32 jack, low outgassing, with the O-ring -4°F to +325°F (-20°C to 121°. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...