Search Results for 222202-10
Zuhause - amphenolprocom.com
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
Assembly Instructions-C36 Amphenol TNC
31-6003-RFX TNC Angle Plug 8x,LMR240 Solder .255 227-1221-13 CTL-1,5 .728 (18.5) .401 (10.2) .244 (6.2) A B C STEP 1 STEP 2 STEP 3 contact must butt against cable dielectric cable dielectric must butt insulator outer ferrule should butt here a b c Assembly Instructions-C36 Amphenol® TNC
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
5052470 - Amphenol Antenna Solutions
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) MECHANICAL SPECIFICATIONS Antenna Diameter Ø203 mm (Ø8.0 in) Height 115 mm (4.5 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -40° to +55° C (-40° to +131° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003
ICP MICROPHONE SYSTEM - PCB
Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ± 8 Vpk ± 8 Vpk Output Impedance < 50 Ohm < 50 Ohm Physical Housing Material Stainless Alloy Stainless Alloy Venting Rear Rear [7] Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.25 - 60 UNS 0.25 - 60 UNS Size - Diameter(with grid) 0.28 in 7.1 mm
Amphenol CombinedMilST/SC, FKIT-003 Fiber Systems
FKIT-003 CombinedMilST/SC, M28876&M29504 TerminationKit FiberOpticSolutions www.fibersystems.com Amphenol Fiber Systems International M28876/MILST,SCComboKit.FKIT-003 AFSIPartNumber QTY
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
5052470 - Amphenol Antenna Solutions
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) MECHANICAL SPECIFICATIONS Antenna Diameter Ø203 mm (Ø8.0 in) Height 115 mm (4.5 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -40° to +55° C (-40° to +131° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003
APPROVED - Amphenol RF
D 7 # .2 WAS 7.03 REF 9/20/10 48260 CPM E SEE SHEET 1 4/14/11 48339 JTS 74868 E 908-NM43001 B REFERENCE EAR # 1952 AND 908-43001 CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre
CHARGE OUTPUT ACCELEROMETER Revision: D - PCB
Cable Length 10 ft 3.05 m Cable Type MI Hardline Cable MI Hardline Cable Cable Termination 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Through Hole Through Hole [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Model Number 357A100 CHARGE OUTPUT ACCELEROMETER Revision: E ECN #: 47873 Performance ENGLISH SI Sensitivity(± 5 %) 5.0 pC/g .510 pC/(m/s²) Measurement Range ± 200 g pk ± 1962 m/s² pk
ICP® SHOCK ACCELEROMETER - PCB
Settling Time(within 10% of bias) < 10 sec < 10 sec Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
307 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR
Model Number CS640B94 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: NR ECN #: 51542 Performance ENGLISH SI Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1,000 Hz [2][3]
REACTION TORQUE SENSOR Revision: E - PCB
Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance 5 GOhm 5 GOhm Zero Balance ≤ 1 %RO ≤ 1 %RO Output Polarity cw+ cw+ Physical Size (Diameter x Length) 4.00 in x 3.00 in 101.6 mm x 76.2 mm [6] Weight 5 lb 2.268 kg Mounting Flange (5/16in Bolts) Flange (M8 Bolts) Torsional Stiffness 1290 klbf-in/radian 145.7 kN-m/radian
mm - amphenol-cs.com
A B C D 1 2 3 4 1 2 3 4 A B Copyright FCI. REV F - 2006-04-17 C D A A catalog no sheet 2 of 2 W dwg no 72844_C title Shielded RA Hdr 4x6 Pos SOFIX STB SHIELDED I/O ...
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )