Search Results for 2250
TFC Coaxial Cable Product Information Sheet
2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69 Outer Conductor 3.00 10 Loop 24.0 79 . Author: Timothy Cooke ...
HUMAN VIBRATION METER - PCB
2 HVM200 HUMAN VIBRATION METER FEATURES Control and view data from a mobile app (Android™ or Apple iOS) Removable micro SD memory card USB 2.0 and Wi-Fi Replaceable lithium battery ISO 8041:2005 compliant
Band Pass Filters BPF 2G/7 - AMPHENOL PROCOM
7-resonator, interdigital band-pass filter. Especially suitable for multichannel systems in the 2 GHz band. Wide pass range of approx. 80 MHz. Low insertion loss and low ripple inside pass range.
TruSine 4500 - charlesindustries.com
Description of Operation TruSine 4.5 kW Inverter Page 7 Owner’s Manual 2 DESCRIPTION OF OPERATION 2.1 Inverter The System ON/OFF Switch, located on the front panel, allows the user to turn the system ON and OFF and to
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AHKA2250BRL Model (1)
Title: AHKA2250BRL Model (1) Author: yh.hou Created Date: 11/11/2003 5:58:38 PM
T RSERIES - Temposonics
D IMENSIONS/T EMPOSONICS RH ROD-STYLE (Model RH) The Temposonics R Series rod-style appli-cation housing (Model RH) offers modu-lar construction, flexible mounting con-figurations, and easy installation.
EFD 2412/...-SMA
End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.
ABS Coaxial Cable Product Type: T1160-FE Black /DBS
ABS Coaxial Cable Product Type: T1160-FE Black /DBS Document: t1160-fe black_3ghz18.docx Revision: 12.13.2018 Page: 2 of 2 uncontrolled copy
PCB Search Results (microphone)
Model 130A24 is a 1/2 in (12mm) prepolarized microphone and preamplifier system with a replaceable water and dust resistant cover. This acoustically transparent cover provides an unobtrusive alternative to windscreens and a more consistent response than rubber protective covers.
SMA Straight Crimp Jack RG-59 RG-62 50 Ohm | 901-200 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-59 RG-62 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
550573 B WIRING - CANbus OUTPUTS RG Connector - Temposonics
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, velocity Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Output: CANbus Data Protocol: MTS protocol Baud Rate: 1 Mbit/sec. maximum ...
19 Rack-Mountable Receiver Multicoupler series for the high UHF bands ...
SPECIFICATIONS Electrical Gain (Input To All Outputs) 2 dB Frequency 690 - 2700 MHz Gain variance < ±2.0 dB Noise Figure Typ. 2.5 dB Output 2. Order Intercept point (OIP2) ≥ +32 dBm @ 698 MHz
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Handportable Antennas EFD 2412/...-RSMA - AMPHENOL PROCOM
Model Product No. Frequency; EFD 2412/2300-RSMA(f) 140000341: 2200-2400 MHz: Add to quote: EFD 2412/2350-RSMA(f) 140000342: 2250-2450 MHz: Add to quote: EFD 2412/2400-RSMA(f)
historia de la siderurgia | Amphenol Global Search | Amphenol
VEHÍCULOS TERRESTRES Los vehículos militares blindados se enfrentan hoy a numerosos retos-Protección: Uno de los principales retos de los vehículos blindados militares es proporcionar una protección adecuada a la tripulación, manteniendo al mismo tiempo la movilidad y la maniobrabilidad.Esto requiere un equilibrio entre el grosor y el peso del blindaje, así como el uso de materiales y ...
HCA550-50JFN - 5-1/2' Air Dielectric Cable, flame retardant/ halogen ...
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.02 0.01 1890 1 0.02 0.01 1330
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in ...
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the 2400 MHz Band DESCRIPTION End-fed ½ λ whip – groundplane independent.
EFD 2412/...-RSMA
End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.
EFD 2412/...-RSMA
End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.