Search Results for 2312
Omni Antennas 7533000 - AMPHENOL PROCOM
A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails.
ip2312 datasheet | Amphenol Global Search | Amphenol
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts. ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-95PSx ...
1.1 HOUSING BODY: ZINC DIE-CAST, NICKEL PLATED. 1.2 COUPLING NUT: AL ALLOY, NICKEL PLATED. 1.3 INSULATION INSERT: PA66,UL94 V0. 1.4 CONTACT: COPPER ALLOY, SILVER PLATED. 1.5 SEAL: SILICONE RUBBER. SPECIFICATIONS: 2.1 CURRENT RATING: 300 AMPS MAX. 2.2 VOLTAGE RATING: 630 V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +125°C.
ip2312 datasheet | Amphenol Global Search | Amphenol
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
ITC-Series Inverter/Charger System - charlesindustries.com
With proper installation and care, you can look forward to years of service from this high performance product. This document will describe the operation, technical specifications and installation procedures for the ITC-Series inverter/charger system.
LC FTV - Amphenol Socapex
With the patented RJStop® system you can use a standard LC patchcord in a metallic plug which will protect it from shocks, dust and fluids. No hazardous on-field cabling! Material and platings: Operating temperature: -40°C to +85°C (-40°F to 185°F) Number of Channels: 2. Typical Insertion Loss: 0,5dB in MultiMode and SingleMode.
C:Users ianyDesktopC-RTHP6201SxH-70PSx REV B2-Model - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 % 5(/($6( 1(: ':* )250$7 '5$&. 6(( 3$57 180%(5 &+$57 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
B RT0W01210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01210p*h* eco-amte,receptacle,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart
C-RTHP6201SxH- - Amphenol Sine
Title (\\192.168.8.23\public\Connector team\M23-M40-RT\3_RTHP\43.RTHPϵ ͷβ ͼֽ ÷ Χ\ \C-RTHP6201SxH-
zigbee mhz | Amphenol Global Search | Amphenol
Allows the whole 118 – 137 MHz band to pass with low loss. No spurious responses below 900 MHz. Can be used as transmit filter to prevent out-of-band and harmonics radiation. Can be used as a preselector to protect a receiver against interferences from transmitters normally being outside the band-pass range. 3 dB colinear 430 - 470 MHz . Download .