Search Results for 245-28
EMI/RFI TERMINATION BANDS - amphenolpcd.com
covFIGUR4nov 1 5 CONFIGUR4no.v 2 6. PRE-COIIED TAIL LENGTH covFIGUR4nov 3 & 7 4 & PRE-COILED FIGURE-2
2M Series Performance Specifications - amphenol-aerospace.com
28 50 EIA-364-23 100 milliamperes maximum and 20 millivolts maximum open circuit voltage Insulation resistance 5000 megohms minimum EIA-364-21 500 volts DC ± 50 volts. Test between ... 245° C, 4-5 sec. dwell 10X magnification Resistance To Soldering Heat No damage to connector. Connectors
Model 080A132 | PCB Piezotronics
Curved surface magnet, 1.5" diameter, 55 lbf, 1/4-28 threaded hole w/mounting stud. Product Type: Curved Surface Magnet; Size - Diameter: 1.5 in (38 mm) Pull Strength: 55 lb (245 N)
yggffrtttt799ii82ii23i82282837u3u3u3uu3u377279099993882ueu37373ueuehzbz ...
Amphenol VG95328 / PT / 62 GB • Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234 • High reliability, waterproof as well as wear- and vibration-resistant • Temperature range: -55°C to +125°C • Nominal current to 245 A / Up to 3000V • Marine bronze and Zinc-tin styles available (VG95234 version ...
Medium Voltage Super-Trex Type SH Power Cable - TPC Wire
comes available in voltages from 5kV to 35kV. This power cable features an extra heavy-duty jacket that provides excellent protection against abrasion, impac. , tearing, oil and most industrial chemicals. A copper braid insulation shield and fine conductor stra. e and reduces conductor fatigue and breakage. Tinned conduct.
Magnets | PCB Piezotronics
Pull Strength: 245 N; Mounting Thread: 1/4-28 Female; Mounting Thread: No Metric Equivalent
PS-7548-G880 Protect header 1.25 pitch TU1211 - Amphenol CS
Amphenol® is a trademark of Amphenol Corporation. This specification defines the detail requirements of the standard protect header connector, G880 series. Insulator: High Temperature Thermoplastic, UL 94V-0 rated. Contact: Copper Alloy. Contact finish: Applicable Wire: AWG#26~#30, Insulation outer dimension 0.80~1.00 mm Max.
Super-Trex® Type SH Power Cable - TPC Wire
Super-Trex® Type SH Power Cable is a highly flexible shielded medium voltage cable designed to Insulated Cable Engineers Association (ICEA) standards. Ideal for mobile substation applications and where flexibility and ease of use are required. It comes available in voltages from 5kV to 35kV.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
Connectors | Products - Amphenol
These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
Gigabit Series Cables Paired with OCTAX
28 (42) 50 (74) Size: in. (mm) 0.290 (7.36) 0.270 (6.86) 0.220 (5.59) 0.245 (6.22) 0.195 (4.95) 0.300 (7.62) Min. Bend Radius: in. (mm) 0.50 (12.70) 2.00 (50.80) 1.75 (44.45) 1.00 (25.40) 0.75 (19.05) 3.00 (76.20) Operating Temperature -55 to 150°C -55 to 150°C -55 to 200°C -55 to 150°C Other RoHS Compliant RoHS Compliant RoHS Compliant ...
gs-12-629 minitek 1 27mm c - Amphenol CS
This specification defines the performance, tests and quality requirements for the 1.27MM Cable to Board (CTB) and Board to Board (BTB) plug and receptacle connectors. This document is composed of the following sections.
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
Quick-Connex® M12 DC Micro Cordsets - TPC Wire
Quick-Connex® M12 DC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cordsets made with Trex-Onics® Control Cable are designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals.
1 SCOPE 2 APPLICABLE DOCUMENTS 3 REQUIREMENTS - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the PCI Express M.2 Connectors. 3.1.1 Product shall be of design, construction and physical dimensions specified on applicable product drawing. 3.1.2 All materials conform to RoHS. 3.2.1 Contact: High performance copper alloy.
Spot Face Tools | PCB Piezotronics
Achieve perfect preparation for accelerometer mounting with IMI Sensors' premium spot face tools. Designed to integrate seamlessly into your drilling equipment, these tools ensure the creation of a smooth machine surface and precise pilot hole, essential for optimal sensor installation.
10163003 | Amphenol Global Search | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with different colors.
Chem-Gard® 200 Shielded Multi-Conductor Cable - TPC Wire
Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6.
ExpressPort SFP+ - Amphenol CS
r-End Crosstalk. The ExpressPort® SFP+ unique cage construction features EMI shielding available in the form of metal spring fingers or ela. tomeric gaskets. Additional features available include light pipes, heat sinks and many other.