Search Results for 24mm gs28 coupling
Amphenol
2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) 22.2 keyed (2) places requires contact retention wedge aw8s 36.8 44 strain relief end cap - black - all connectors refer to sheet 2 for available connector housing colors of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 1 a3 at06-08sx-srxxx plug, 8 socket, at series, keyed ...
CABLE CONNECTOR - PCB
Coupling Method Threaded Threaded Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -76 to 450 °F -60 to 232 °C Physical ROHS Compliant Yes Yes Housing Material Brass Brass Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm
backshell catalog | Amphenol Global Search | Amphenol
1. Select the Backshell Type, pg. 10-11 (i.e. Non-Environmental backshell) 2. Select Angle, pg. 8 (i.e. Straight) 3. Select Coupling Style, pg. 8 (i.e. Spin) In order to complete steps 4-9, you must know the connector specification. For example, we’ll use connector D38999/26WB35PN to walk through the remaining steps of selecting a backshell. 4.
C 091 A/B/D Series - Amphenol Sine
coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 69K / IP 67 / IP 65 when properly mated. Shieldable. Connectors are compliant with AISG-standard 40 C 091 D+ Circular connectors with metal screw coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 69K / IP 68 when properly mated. Shieldable.
JUMPER-L12-FFP - CELLFLEX® - RFS Technologies an Amphenol Company
Stable premium VSWR, outstanding and consistent intermodulation performance - 4.3-10 side not relying on coupling torque Improves network performance, reduces the number of dropped calls and avoids revenue loss. Waterproof to IP 68 No downtime risk, secures revenue. Smaller connector footprint for 4.3-10
3001-7650-08 - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
PT02E-16-8S | Amphenol Global Search | Amphenol
Medium size, environmentally resistant connector. Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level. Quick positive coupling assured by 3-point bayonet coupling system. Eliminates mismating by the use of five key/keyway design. Insertion and removal of contacts from the rear of the ...
SMPM Female Bulkhead Connector for .085 Cable - SV Microwave
Discover SV Microwave's SMPM Female Bulkhead Connector for .085 Cable 3221-4000. It has great electrical, mechanical and environmental specifications.
NanoRF VITA 67.3 9 Port Backplane Module - SV Microwave
Coupling Push-on : Finish Passivated : Family SOSA Aligned, VITA 67 : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Contact Us - XMA
Here at XMA Corporation, we strive to have the best customer experience possible. We realize that the best way to do that is to have open communication with our customers. Please fill out the form below and give us your honest feedback, good or bad. This feedback helps our management team shape their decisions for […]
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
STRAIGHT; 90°; SPIN COUPLING; SELF-LOCK W/ SHIELD Connector Group K D38999 Series I & II M85049 /109 S 10 T W 03 -6 D SERIES SLASH # COUPLING ACCESSORY SHELL SIZE SHIELD FINISH FINISH ENTRY SIZE SHIELD LENGTH D: Drain 109: Straight Hole 111: 90°-:Spin S:Self-Lock Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel W: Cadmium ...
FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code
ENVIRONMENTAL Connector Group J - アンフェノールジャパン ...
90° & 45°; spin coupling 26482 series ii; 5015 (ms345x); 83723 series iii connector group j table – a mil part number designator connector shell size a dia. (max) b (ref) c (max) d (max) e (max) f (max) g (max) cable range min wire max wire shell size dash no inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
SMA Male R/A to SMA Male R/A 6" Cable Assembly for .085 Cable
Coupling Threaded : Termination Style Solder : RF Series 2 SMA : Gender 2 Plug (Male) Orientation 2 (Body) Right Angle : Cable Type 0.085 Flexible Coax ...
ug-88 | Amphenol Global Search | Amphenol
UG STANDARD SOLDER TYPE PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822 Step 1 Step 2 Step 3 Step 1 Slide coupling ring onto cable. ... UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm JavaScript seems to be disabled in your browser.
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Female connector MHDAS 2 F XXX YD E01 - amphenol.co.jp
Connector delivered with fittings assembled, coupling torque: 0,3 Nm 4. General tolerance #0,2 5. Fittings material : Passivated stainless steel 6. Contacts material : Body: Copper alloy ; Clip: Beryllium copper 7. Insulator material : LCP (Liquid Crystal Polymer) UL94-V0 PCB Layout First LF contact D F E Last LF
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV Microwave offers the SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB P/N: 9311-20020 with superior mechanical and environmental specifications!
NanoRF Female VITA 67.3 Backplane Contact to 2.92mm 12" Cable Assembly ...
Coupling Push-on : Gender 2 Plug (Male) Orientation 2 (Body) Straight : RF Series 2 2.92 mm : Cable Type 0.085 Flexible Coax : Cable Length 12" ...