Search Results for 25 connector pins
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
components. Pins from the busbar plug into the RADSOK’s® which are installed by press fitting the RADSOK® into the RADSERT™. RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes.
FAKRA CONNECTOR SERIES - Amphenol RF
Connectors PCB Connector Guide Pin and Paste Process Cable Mount Connector Guide Amphenol Corporate Overview . ... 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB 3 - 6 GHz 0.45 dB Power Handling 95 W Max @ 1 GHz @ 25ºC. Environmental Temperature Range −40°C to +105°C
Model 080962-01000 | PCB Piezotronics
15 pin D subminiature: Mating I/O Connector: 25 pin D subminiature: 25 pin D subminiature: Auxillary Connectors (1) USB type A and (1) USB type B (1) USB type A and (1) USB type B * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
MP24W23F Pin Contact, Machined, Gold Flash, Wire Range 26-24 AWG
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... MP24W23F Pin Contact, Machined, Gold Flash, Wire Range .13-.25mm², 26-24 AWG-Pin Contact, Machined, Gold Flash, Wire Range .13-.25mm², 26-24 AWG . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or ...
Differential Twinax Contacts | Products | Amphenol Aerospace
Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level . Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements. ... Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms ...
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
MINITEK HEADERS FOR PIN-IN-PASTE PROCESSES - Amphenol CS
In order to achieve optimum soldering results, FCI launches dedicated Pin-in-Paste connectors in the basics+. product range. These connectors are fully adapted to Pin-in-Paste processing in all aspects, including plastic . material, housing design, pin length, and packaging. ... Tube without cap from 04 to 25 pos. A; Tape availability on ...
Airmar Technology | Specialty Sensors - Gemeco
57 mm (2.25") (23) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page ... Display Connector. 0. $904.40 / ... Simrad 7-Pin, JRC 7-Pin, Raytheon 7-Pin, Apelco 7-Pin. Display Connector. 7. $1,024.10 / ...
C146A10001E8 Pin module for turned 1.6mm contacts. - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C146A10001E8 Pin module for turned 1.6mm contacts.-Pin module for turned 1.6mm contacts. heavy|mate® M series connectors may be engaged or disengaged . Call Us 1-800-394-7732; ... 20-25 N; Insulation ...
2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts ...
SV Microwave presents the 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1521-60194 with threaded coupling. Explore now!
EC4-2000-CO Carbon Monoxide Electrochemical Sensor - SGX Sensortech
Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website. OUTLINE EC4-2000-CO Carbon Monoxide Electrochemical Sensor SGX Sensortech(IS) Ltd Registered in England No ...
Electrochemical Sensor Oxygen - SGX Sensortech
Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX Sensortech website. EC410 Electrochemical Sensor ... 25.0 0.0 5.0 10.0 15.0 20.0 25.0 Applied O2 / % Sensor Response / % O2. Title: Microsoft Word - A1A-EC410_03_FILE_6 (2) SGX EC410
Powerlok™ Connector - Amphenol Technical Products International
• PowerlokrM Connector Powerlok™ series is a low cost, compact, metal-shell interconnect solution utilizing RAOSOK® contact technology for EV and ... 180 Degree Busbar Lug Thread Pin Tubular L~g 90 Degree Busbart.ug I 180 Degree BusBar Lug Thread Pin 1POS ... 25.0 i 33.0 l <1>4.2 ' 20.7 i 19.3 i 39.5 : 3.0 · 32.3 -300A-r- 21.0 i 35.o r <1 ...
AT04-3P-CL03 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-3P-CL03 3 Position Receptacle Flange Mount Connector, Pin, Grey, Reduced Diameter Seal. Comparable to PN# DT04-3P-CL03-3 Position Receptacle Flan Call Us 1-800-394-7732
MXM 3.0 Connectors | Server & Storage | Amphenol
Card edge connector with 314 contacts on a 0.50mm pitch; Fully compliant with MXM 3.0 specification; Compliant with PCIe ® 3.0; Serves multiple high-speed peripheral applications; Small Form Factor 0.50mm pitch solution; Saves board space; Various connector height options; Reduces overall height profile; Supports both single and double-sided ...
Model 66213RPZ1 | PCB Piezotronics
>25 kHz [6] Broadband Resolution ... Electrical Connector: Header Pins: Header Pins: Electrical Connection Position: Bottom: Bottom: Electrical Connections (Pin 1) Acceleration Output: Acceleration Output: Electrical Connections (Pin 2) Case: Case: Electrical Connections (Pin 3) Neg (-) Ground:
Amphenol CS-DNMS6MD6F0-010 6-pin Mini-DIN (MD6) PS2 Keyboard/Mouse ...
Amphenol 6-Pin Mini-DIN Extension Cables will quickly and easily expand the length of your PS2 style keyboard, mouse, or computer peripheral. ... Molded 6-Pin Mini-DIN connectors pre-installed (MD6 Male / MD6 Female) ... (CAT8 STP) Network Patch Cord --25 / 40-Gigabit Ethernet Certified Cable + Shielded RJ45 Connectors - Black 40ft. $32.59 /EA ...
AT15-12PA-BM16 12 Position Flange Mount PCB Receptacle, Gre - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... (Pin/Socket): Pin; Temperature Range:-55°C to +125°C; IP Rating: IP67 (mated condition) ... Dielectric Value: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC; Insulation Resistance: 1000 MEGOHMS MIN @ 25°C ...
MIL-DTL-55302 BRUSH CONTACT TECHNOLOGY
Conventional Pin/Socket • Machined surface finish on both parts • Higher friction and wear • Limited number of contact sites ... .25 Connector Installation/User Application Information . . . . . 26-29 Smaller Sized Brush Connectors - Design Flexibility . . . . . 30, 31 Hybrid Configurations with Contact Options . ...